(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heating Tape PVC100V (0521-60-14-01)

Heating Tape PVC100V (0521-60-14-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0521-60-14-01
0521-60-14-02
0521-60-14-03
0521-60-14-04
0521-60-14-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

฿ 10,670.59

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 3000 60 0521601401 1 pc.

฿ 13,286.00

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 5000 100 0521601402 1 pc.

฿ 14,793.03

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 7000 140 0521601403 1 pc.

฿ 19,491.38

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 10000 200 0521601404 1 pc.

฿ 5,662.27

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 1500 30 0521601405 1 pc.

Basic Specifications

  • Product Type
    Tape
  • Power Supply
    100V
  • Width(mm)
    13
  • Specifications
    Thickness: 3 mm; 2 crimp terminals on one side; Caution: Use a voltage regulator or a temperature regulator.
  • Product name
    Waterproof Type Insulation, PVC
  • Maximum Temperature(°C)
    80
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The maximum current capacity depends on the tape type used.
· Used for large areas, in cases of high temperatures, etc.

Part Number
0521-60-14-01
0521-60-14-02
0521-60-14-03
0521-60-14-04
0521-60-14-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

฿ 10,670.59

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 3000 60 0521601401 1 pc.

฿ 13,286.00

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 5000 100 0521601402 1 pc.

฿ 14,793.03

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 7000 140 0521601403 1 pc.

฿ 19,491.38

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 10000 200 0521601404 1 pc.

฿ 5,662.27

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 1500 30 0521601405 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1