(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heating Cable PVC (0521-60-13-04)

Heating Cable PVC (0521-60-13-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0521-60-13-01
0521-60-13-02
0521-60-13-03
0521-60-13-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

฿ 4,376.57

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 3000 45 0521601301 1 pc.

฿ 5,041.74

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 5000 75 0521601302 1 pc.

฿ 6,770.07

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 7000 105 0521601303 1 pc.

฿ 7,701.18

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10000 150 0521601304 1 pc.

Basic Specifications

  • Product Type
    Cable
  • Power Supply
    100V
  • Specifications
    Double-sided crimp terminal included, Caution: Use a voltage regulator or temperature controller. Wind around items that have a diameter at least three times larger. Cannot be used with smaller items.
  • Product name
    Waterproof Type Insulation, PVC
  • Maximum Temperature(°C)
    80
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The maximum current capacity depends on the cable type used.
· Use for heating fine parts and keeping them warm, as well as keeping soil warm.

Part Number
0521-60-13-01
0521-60-13-02
0521-60-13-03
0521-60-13-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

฿ 4,376.57

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 3000 45 0521601301 1 pc.

฿ 5,041.74

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 5000 75 0521601302 1 pc.

฿ 6,770.07

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 7000 105 0521601303 1 pc.

฿ 7,701.18

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10000 150 0521601304 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1