(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater AFRT Series

Mantle Heater AFRT Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,654.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0521-60-05-13
0521-60-05-14
0521-60-05-15
0521-60-05-16
0521-60-05-17
0521-60-05-18
0521-60-05-19
0521-60-05-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Flask Voltage Capacity
(W)
Part Number TGK Code Amount Of Content

฿ 16,654.64

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 200 180 AFRT-2M 0521600513 1 pc.

฿ 16,654.64

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 300 200 AFRT-3M 0521600514 1 pc.

฿ 17,895.71

HEATING EQUIPMENT 1 Piece(s) 21 Day(s) For 500 250 AFRT-5M 0521600515 1 pc.

฿ 19,757.32

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 1000 400 AFRT-10M 0521600516 1 pc.

฿ 21,662.96

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 2000 500 AFRT-20M 0521600517 1 pc.

฿ 22,948.65

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 3000 600 AFRT-30M 0521600518 1 pc.

฿ 27,956.97

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 5000 700 AFRT-50M 0521600519 1 pc.

฿ 40,146.39

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 10000 1200 AFRT-100M 0521600520 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Specifications
    Heater Surface Temperature: 90 to 300°C, Liquid Temperature (water) Max. 200°C, Built-In Automated Thermostat, with Outlet
  • Product name
    For moderate temperature
  • Heater Surface Maximum Temperature(°C)
    300
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A mantle heater with a built-in temperature-sensing component and temperature-controlled mantle heater surface. However, the temperature of the liquid does not match the surface temperature of the heater.

Part Number
0521-60-05-13
0521-60-05-14
0521-60-05-15
0521-60-05-16
0521-60-05-17
0521-60-05-18
0521-60-05-19
0521-60-05-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Flask Voltage Capacity
(W)
Part Number TGK Code Amount Of Content

฿ 16,654.64

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 200 180 AFRT-2M 0521600513 1 pc.

฿ 16,654.64

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 300 200 AFRT-3M 0521600514 1 pc.

฿ 17,895.71

HEATING EQUIPMENT 1 Piece(s) 21 Day(s) For 500 250 AFRT-5M 0521600515 1 pc.

฿ 19,757.32

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 1000 400 AFRT-10M 0521600516 1 pc.

฿ 21,662.96

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 2000 500 AFRT-20M 0521600517 1 pc.

฿ 22,948.65

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 3000 600 AFRT-30M 0521600518 1 pc.

฿ 27,956.97

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 5000 700 AFRT-50M 0521600519 1 pc.

฿ 40,146.39

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) For 10000 1200 AFRT-100M 0521600520 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1