(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LL592 |
LL593 |
LL594 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Wipe width (cm) |
Overall Length (cm) |
JAN Code | Package Size (W×H×D) (mm) |
Package Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,917.94 |
HAND BRUSHES | 1 Piece(s) | Quote | Long (Handle: Aluminum) | - | 210~470 | 4970190437503 | 250×2160×110 | 930 | 1 pc. | ||
฿ 1,003.33 |
HAND BRUSHES | 1 Piece(s) | Quote | Middle (Handle: Resin Coated Steel Pipe) | - | 90~140 | 4970190437510 | 250×1030×110 | 490 | 1 pc. | ||
฿ 669.87 |
MOPS | 1 Piece(s) | Quote | Short (main unit only) | 25 | 36 | 4970190391409 | 250×360×110 | 180 | 1 pc. |
[Features]
· Wrap the brush with a sheet to wipe away cobwebs. Really easy removal.
· Contains 3 sheets (35 x 35 cm) (LL592, LL593, LL594)
[Material]
· Head, Brush: Polypropylene / Handle: Aluminum (LL592), Resin Coated Steel Pipe (LL593) / Sheet: Polyethylene
Part Number |
---|
LL592 |
LL593 |
LL594 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Wipe width (cm) |
Overall Length (cm) |
JAN Code | Package Size (W×H×D) (mm) |
Package Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,917.94 |
HAND BRUSHES | 1 Piece(s) | Quote | Long (Handle: Aluminum) | - | 210~470 | 4970190437503 | 250×2160×110 | 930 | 1 pc. | ||
฿ 1,003.33 |
HAND BRUSHES | 1 Piece(s) | Quote | Middle (Handle: Resin Coated Steel Pipe) | - | 90~140 | 4970190437510 | 250×1030×110 | 490 | 1 pc. | ||
฿ 669.87 |
MOPS | 1 Piece(s) | Quote | Short (main unit only) | 25 | 36 | 4970190391409 | 250×360×110 | 180 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?