- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AZ679
-
- Product Type
- Other
-
- Width(mm)
- 90
-
- Length(mm)
- 630
-
- JAN Code
- 4970190422042
-
- Package Weight(g)
- 230
-
- Package Size (W×H×D)(mm)
- 90×630×120
-
- Material
- Stainless steel plate
-
- Head material
- Polypropylene
-
- Handle material
- Resin coated steel pipe
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 462.16
|
DECK BRUSHES
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Other
-
- Width(mm)
- 90
-
- Length(mm)
- 630
-
- JAN Code
- 4970190422042
-
- Package Weight(g)
- 230
-
- Package Size (W×H×D)(mm)
- 90×630×120
-
- Material
- Stainless steel plate
-
- Head material
- Polypropylene
-
- Handle material
- Resin coated steel pipe
Product Description
[Features]
· Fits angled and curved grooves for cleaning.
Specifications of AZ679
-
- Product Type
- Other
-
- Width(mm)
- 90
-
- Length(mm)
- 630
-
- JAN Code
- 4970190422042
-
- Package Weight(g)
- 230
-
- Package Size (W×H×D)(mm)
- 90×630×120
-
- Material
- Stainless steel plate
-
- Head material
- Polypropylene
-
- Handle material
- Resin coated steel pipe
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 462.16
|
DECK BRUSHES
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With water drain hole, only dirt and mud will be scooped.Specification
●Total Length(mm):630
●Tip Width(mm):90
●SPQ(piece):20Materials
●Head, Grips: Polypropylene(PP)
●Plates: Stainless Steel
●Pipe: Resin Insulation Steel Pipe
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?