(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Broom

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 220709

  • Product Type
    Broom
  • Broom Type
    Hand broom
  • Color
    Gray
  • Width(mm)
    260
  • Length(mm)
    810
  • JAN Code
    4970190220709
  • Package Weight(g)
    244
  • Package Size (W×H×D)(mm)
    260×810×20
  • Hair material
    Hitam Fiber
  • Handle material
    Wood covered with resin tube
  • Amount Of Content
    1 pc.
Part Number
220709
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 735.00

BROOMS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Broom
  • Broom Type
    Hand broom
  • Color
    Gray
  • Width(mm)
    260
  • Length(mm)
    810
  • JAN Code
    4970190220709
  • Package Weight(g)
    244
  • Package Size (W×H×D)(mm)
    260×810×20
  • Hair material
    Hitam Fiber
  • Handle material
    Wood covered with resin tube
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Fits the DustPan perfectly.

Specifications of 220709

  • Product Type
    Broom
  • Broom Type
    Hand broom
  • Color
    Gray
  • Width(mm)
    260
  • Length(mm)
    810
  • JAN Code
    4970190220709
  • Package Weight(g)
    244
  • Package Size (W×H×D)(mm)
    260×810×20
  • Hair material
    Hitam Fiber
  • Handle material
    Wood covered with resin tube
  • Amount Of Content
    1 pc.
Part Number
220709
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 735.00

BROOMS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1