(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clogged Drain Pipe Clearing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AZ479

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Color
    Green
  • Brush Width(cm)
    Approximately 4.5
  • Overall Length(cm)
    Approx. 90
  • JAN Code
    4970190477585
  • Mass(g)
    60
  • Heat Resistant Temperature(°C)
    70
  • Package Size(mm)
    65×910×49
  • Amount Of Content
    1 pc.
Part Number
AZ479
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 608.00

DUST TONGS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Color
    Green
  • Brush Width(cm)
    Approximately 4.5
  • Overall Length(cm)
    Approx. 90
  • JAN Code
    4970190477585
  • Mass(g)
    60
  • Heat Resistant Temperature(°C)
    70
  • Package Size(mm)
    65×910×49
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Soft and resilient.
· Brush that can smoothly move even on S traps.
[Applications]
· For removing clogs from sink drainage pipes.
· Can be used for S traps, cross-shaped plugs, and metal pipes.
[Material]
· Brush: Nylon / Wire: Stainless steel / Grip: Polypropylene

Specifications of AZ479

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Color
    Green
  • Brush Width(cm)
    Approximately 4.5
  • Overall Length(cm)
    Approx. 90
  • JAN Code
    4970190477585
  • Mass(g)
    60
  • Heat Resistant Temperature(°C)
    70
  • Package Size(mm)
    65×910×49
  • Amount Of Content
    1 pc.
Part Number
AZ479
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 608.00

DUST TONGS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1