(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Glove Box VG-800

Vacuum Glove Box VG-800

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6590

  • Product Type
    Glove compartment
  • Size(mm)
    1209×648×660
  • Sterilization lamp
    NA
  • Effective inside dimensions(mm)
    709 x 155 (Upper Area) X 370 (lower area) x 450 (height)
  • Trusco Code
    483-6391
  • Mass(g)
    94000
  • Amount Of Content
    1 unit
Part Number
6590 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 466,043.00

฿ 383,786.41

DRYING CABINETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    1209×648×660
  • Sterilization lamp
    NA
  • Effective inside dimensions(mm)
    709 x 155 (Upper Area) X 370 (lower area) x 450 (height)
  • Trusco Code
    483-6391
  • Mass(g)
    94000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Putting in and taking out work equipment can be done through the left side door, and putting in and taking out instruments and samples during work can be done through the right pass box.
· Designed with a strength that can endure a perfect vacuum.
· We have delivered a triple-linked main body vacuum chamber for work before. We will design and manufacture according to the requests of each site.
· Examples of options: Attachment of 2-pin, 4-pin, 16-pin, etc. electrode terminals, changing the valve outer diameter of the gas inlet (inner and outer), attachment of in-cabinet table tap
[Applications]
· Lithium ion batteries, organic EL, organic solar batteries, pharmaceutical companies, researches of cutting-edge material such as nuclear power related, etc.

Specifications of 6590

  • Product Type
    Glove compartment
  • Size(mm)
    1209×648×660
  • Sterilization lamp
    NA
  • Effective inside dimensions(mm)
    709 x 155 (Upper Area) X 370 (lower area) x 450 (height)
  • Trusco Code
    483-6391
  • Mass(g)
    94000
  • Amount Of Content
    1 unit
Part Number
6590 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 466,043.00

฿ 383,786.41

DRYING CABINETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1