(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dehumidification Storage Cabinet i-BOX (Auto Type)

Dehumidification Storage Cabinet i-BOX (Auto Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,608.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0151E SALE
0152E SALE
0153E SALE
0154E SALE
0155E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Cords

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Green 291-6851 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Orange 291-6860 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Blue 291-6878 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Gray 291-6886 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Black 291-6894 Orange book 2016

Basic Specifications

  • Product Type
    Desiccators
  • Desiccator Type
    Automatic Dry Type
  • Caster
    NA
  • Humidity in the Compartment(%)
    30–40
  • Frontage(mm)
    310
  • Length(mm)
    360
  • Height(mm)
    430
  • Shelf(Pieces)
    2
  • Power(V)
    Single-phase 100
  • Characteristics
    Fully Automatic Auto Unit Equipped
  • Specifications
    15
  • Material Frame
    2
  • Materials of Main Body
    4500
  • Weights(g)
    1 unit
  • Orange book 2016

Product Description

[Features]
· Fully automatic dehumidifying storage.
· Stackable and extremely convenient.
· 5 color variations are available.
· Each shelf can hold 2 kg.
[Applications]
· Desktop storage, optimal for items that cannot cope with humidity.

Part Number
0151E SALE
0152E SALE
0153E SALE
0154E SALE
0155E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Cords

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Green 291-6851 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Orange 291-6860 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Blue 291-6878 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Gray 291-6886 Orange book 2016

฿ 16,608.00

฿ 15,279.36

DESICATORS 1 Piece(s) 40 Day(s) Black 291-6894 Orange book 2016

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1