- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of INE800
-
- Product Type
- Desiccator
-
- Desiccator Type
- Auto Dry Type
-
- External Dimensions(mm)
- 710×645×1730
-
- Internal dimensions(mm)
- 600×477×1000
-
- Caster
- Available
-
- Trusco Code
- 481-9446
-
- Mass(kg)
- 135
-
- Power Supply
- Single-phase 100
-
- Internal Volume(L)
- 286
-
- Operating Temperature Range
- 0–60°C
-
- Specifications
- Forced Air Circulation
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 324,436.11
฿ 222,044.07
|
INCUBATORS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Desiccator
-
- Desiccator Type
- Auto Dry Type
-
- External Dimensions(mm)
- 710×645×1730
-
- Internal dimensions(mm)
- 600×477×1000
-
- Caster
- Available
-
- Trusco Code
- 481-9446
-
- Mass(kg)
- 135
-
- Power Supply
- Single-phase 100
-
- Internal Volume(L)
- 286
-
- Operating Temperature Range
- 0–60°C
-
- Specifications
- Forced Air Circulation
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Inverter control cuts power consumption by approx. 44%. (Compared with manufacturer's conventional product)
· No frosting on the cooling device.
· It does not require defrosting and mitigates temperature influence on samples in long-term culture and storage.
[Applications]
· Various types of cultures and storage.
Specifications of INE800
-
- Product Type
- Desiccator
-
- Desiccator Type
- Auto Dry Type
-
- External Dimensions(mm)
- 710×645×1730
-
- Internal dimensions(mm)
- 600×477×1000
-
- Caster
- Available
-
- Trusco Code
- 481-9446
-
- Mass(kg)
- 135
-
- Power Supply
- Single-phase 100
-
- Internal Volume(L)
- 286
-
- Operating Temperature Range
- 0–60°C
-
- Specifications
- Forced Air Circulation
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 324,436.11
฿ 222,044.07
|
INCUBATORS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?