(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
G-5D |
G-10D |
G-20C-O |
G-35C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cartridge Replacement | Detail Types | Pure Water Sampling Amount (L) |
Standard Pure Water Amount (L/h) |
Width (mm) |
Length (mm) |
Height (mm) |
Trusco Cords | Weights (g) |
Pressure-Resistant (MPa) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,789.00 ฿ 27,405.88 |
PURE WATER DISTULENS | 1 Piece(s) | 40 Day(s) | - | - | 950 | 30~100 | 131 | 230 | 623 | 452-6503 | - | 0.34 | 1 unit | ||
฿ 45,200.00 ฿ 41,584.00 |
PURE WATER DISTULENS | 1 Piece(s) | 40 Day(s) | - | - | 1900 | 50~200 | 168 | 260 | 755 | 483-5018 | - | 0.34 | 1 unit | ||
฿ 84,564.00 ฿ 72,936.45 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 40 Day(s) | Corresponds To | Single Item | 3800 | 100~400 | 212 | 320 | 929 | 455-5236 | 38000 | - | 1 unit | ||
฿ 157,396.00 ฿ 127,774.07 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 40 Day(s) | Corresponds To | Single Item | 6650 | 180~700 | 234 | 345 | 1153 | 455-5261 | 55000 | - | 1 unit |
A cylinder type cartridge water purification device with which pure water can be obtained just by connecting to a water supply faucet.
[Features]
· Produces pure water by removing minerals and other ions contained in tap water.
· Energy saving, easy and economical.
· Just connect to a pressure piping such as a faucet, no complicated installation work is required.
· No pump or power supply is required and pure water can be obtained right away just by turning the faucet.
[Applications]
· Optimal for collecting pure water.
· Convenient for water for chemical analysis, water for experiments and inspections, supply water for humidifiers, as cleaning water for freon-substitutions.
· Convenient for the washing water of various applications.
Part Number |
---|
G-5D |
G-10D |
G-20C-O |
G-35C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cartridge Replacement | Detail Types | Pure Water Sampling Amount (L) |
Standard Pure Water Amount (L/h) |
Width (mm) |
Length (mm) |
Height (mm) |
Trusco Cords | Weights (g) |
Pressure-Resistant (MPa) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,789.00 ฿ 27,405.88 |
PURE WATER DISTULENS | 1 Piece(s) | 40 Day(s) | - | - | 950 | 30~100 | 131 | 230 | 623 | 452-6503 | - | 0.34 | 1 unit | ||
฿ 45,200.00 ฿ 41,584.00 |
PURE WATER DISTULENS | 1 Piece(s) | 40 Day(s) | - | - | 1900 | 50~200 | 168 | 260 | 755 | 483-5018 | - | 0.34 | 1 unit | ||
฿ 84,564.00 ฿ 72,936.45 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 40 Day(s) | Corresponds To | Single Item | 3800 | 100~400 | 212 | 320 | 929 | 455-5236 | 38000 | - | 1 unit | ||
฿ 157,396.00 ฿ 127,774.07 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 40 Day(s) | Corresponds To | Single Item | 6650 | 180~700 | 234 | 345 | 1153 | 455-5261 | 55000 | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?