(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pure Water Manufacturing Device, Mega Unity

Pure Water Manufacturing Device, Mega Unity

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 115957

  • Product Type
    Cartridge Water Purifier
  • Power Supply(V)
    AC100/±10%
  • Standard Pure Water Amount(L/h)
    15
  • Width(mm)
    340
  • Length(mm)
    190
  • Height(mm)
    420
  • Trusco Cords
    751-8862
  • Treatment Water Quality
    10 MΩ·cm or greater (guaranteed value 1 MΩ·cm)
  • Water temperature(°C)
    5–35
  • Water pressure(Mpa)
    0.1~0.34
  • Raw Water
    Tap Water
  • Amount Of Content
    1 Set (1 Unit)
Part Number
115957 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 108,516.00

฿ 93,595.05

PURE WATER DISTULENS 1 Piece(s) 35 Day(s) 1 Set (1 Unit)

Basic Specifications

  • Product Type
    Cartridge Water Purifier
  • Power Supply(V)
    AC100/±10%
  • Standard Pure Water Amount(L/h)
    15
  • Width(mm)
    340
  • Length(mm)
    190
  • Height(mm)
    420
  • Trusco Cords
    751-8862
  • Treatment Water Quality
    10 MΩ·cm or greater (guaranteed value 1 MΩ·cm)
  • Water temperature(°C)
    5–35
  • Water pressure(Mpa)
    0.1~0.34
  • Raw Water
    Tap Water
  • Amount Of Content
    1 Set (1 Unit)

Product Description

[Features]
· Low price but high processed water quality.
· Compact and simple structure.
· Water purification devices, which are perceived to be expensive, provided at low prices.
[Applications]
· Precision washing, purified water substitution, university labs, etc.

Specifications of 115957

  • Product Type
    Cartridge Water Purifier
  • Power Supply(V)
    AC100/±10%
  • Standard Pure Water Amount(L/h)
    15
  • Width(mm)
    340
  • Length(mm)
    190
  • Height(mm)
    420
  • Trusco Cords
    751-8862
  • Treatment Water Quality
    10 MΩ·cm or greater (guaranteed value 1 MΩ·cm)
  • Water temperature(°C)
    5–35
  • Water pressure(Mpa)
    0.1~0.34
  • Raw Water
    Tap Water
  • Amount Of Content
    1 Set (1 Unit)
Part Number
115957 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 108,516.00

฿ 93,595.05

PURE WATER DISTULENS 1 Piece(s) 35 Day(s) 1 Set (1 Unit)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Precision cleaning, purified water substitution, university laboratory, etc.

Specification

●Standard Amount of Pure Water(L/h):15
●W x D x H(mm):340 x 190 x 420
●Power(V):AC100/±10%
●Water Quality of Treated Water: 10MΩ/cm or more(guaranteed value 1MΩ/cm)
●Water Temperature: 5 to 35°C
●Hydraulic Pressure: 0.1 to 0.34MPa
●Raw Water: Tap Water

Warning

●Standard Amount of Pure Water 25°C