(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WL200 |
WL220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ion Exchange Resin Cartridge | Mass (g) |
---|---|---|---|---|---|---|---|
฿ 110,698.33 ฿ 88,614.01 |
FILTER | 1 Piece(s) | 40 Day(s) | 2L Ion Replacement Resin (CPC-P) with Activated Carbon x 1 | 14000 | ||
฿ 126,930.94 ฿ 96,619.83 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 40 Day(s) | 2L Ion Replacement Resin (CPC-P) with Activated Carbon x 1 / 2L Ion Replacement Resin (CPC-E) x 1 | 16000 |
[Features]
· Pure water sampling at JIS K 0557.A3 level can be done at low cost and with minimal space requirements.
· When selecting by main unit price, WL200 has superior cost performance.
· Ecological (3R) with used ion replacement resin.
· Simply connect to a faucet to sample ion exchanged water.
· A small, tabletop type for space saving.
Part Number |
---|
WL200 |
WL220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ion Exchange Resin Cartridge | Mass (g) |
---|---|---|---|---|---|---|---|
฿ 110,698.33 ฿ 88,614.01 |
FILTER | 1 Piece(s) | 40 Day(s) | 2L Ion Replacement Resin (CPC-P) with Activated Carbon x 1 | 14000 | ||
฿ 126,930.94 ฿ 96,619.83 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 40 Day(s) | 2L Ion Replacement Resin (CPC-P) with Activated Carbon x 1 / 2L Ion Replacement Resin (CPC-E) x 1 | 16000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?