(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Electric Furnace Operating Temperature Range (°C) 200–1,270

Small Electric Furnace Operating Temperature Range (°C) 200–1,270

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DMT-01

  • Product Type
    Other
  • Type
    Other
  • Temperature Range(°C)
    200~1270
  • Internal volume (L)
    22
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(W)
    1500
  • External Dimensions, Width(mm)
    600
  • External dimensions, Depth(mm)
    565
  • External Dimensions, Height(mm)
    720
  • Tank internal dimensions: width(mm)
    270
  • Tank internal dimensions: depth(mm)
    270
  • Tank internal dimensions: height(mm)
    300
  • Trusco Code
    336-8033
  • Heater Format
    Coil Type (Material: Pyromax C)
  • Amount Of Content
    1 unit
Part Number
DMT-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 216,176.00

฿ 175,491.68

HANDY COOLERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Type
    Other
  • Temperature Range(°C)
    200~1270
  • Internal volume (L)
    22
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(W)
    1500
  • External Dimensions, Width(mm)
    600
  • External dimensions, Depth(mm)
    565
  • External Dimensions, Height(mm)
    720
  • Tank internal dimensions: width(mm)
    270
  • Tank internal dimensions: depth(mm)
    270
  • Tank internal dimensions: height(mm)
    300
  • Trusco Code
    336-8033
  • Heater Format
    Coil Type (Material: Pyromax C)
  • Amount Of Content
    1 unit

Specifications of DMT-01

  • Product Type
    Other
  • Type
    Other
  • Temperature Range(°C)
    200~1270
  • Internal volume (L)
    22
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(W)
    1500
  • External Dimensions, Width(mm)
    600
  • External dimensions, Depth(mm)
    565
  • External Dimensions, Height(mm)
    720
  • Tank internal dimensions: width(mm)
    270
  • Tank internal dimensions: depth(mm)
    270
  • Tank internal dimensions: height(mm)
    300
  • Trusco Code
    336-8033
  • Heater Format
    Coil Type (Material: Pyromax C)
  • Amount Of Content
    1 unit
Part Number
DMT-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 216,176.00

฿ 175,491.68

HANDY COOLERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a safety design that prevent the surface temperature during firing.
●It is a multiple structure of brick/board with enhanced insulation effect.

Specification

●Main Body Dimension(mm) W x D x H:600 x 565 x 720
●Effective Inner Dimension(mm) W x D x H:270 x 270 x 300
●Effective Capacity(L):22
●Power(V):Single Phase 100
●Electricity Consumption(kW):1.5
●Working Temperature Range: 200 to 1270°C(10 patterns)
●Heater Line System: Coil Type (pyromax C material)