(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermostatic Oil Bath (Internal Volume 36 L)

Thermostatic Oil Bath (Internal Volume 36 L)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-205

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    40–200
  • Capacity (L)
    36
  • Power
    Single-Phase 100 V
  • Convection Format
    Forced Convection
  • External Sizes Width(mm)
    640
  • External Dimensions Depth(mm)
    380
  • External Dimensions Height(mm)
    500
  • Tank Inside Dimensions Width(mm)
    440
  • Inner Tank Dimension Length(mm)
    300
  • Tank Inside Dimensions Height(mm)
    300
  • Trusco Cords
    462-7709
  • Weights(kg)
    25
  • Specifications
    Digital type Temperature Indicating Adjuster PID Control format/sheath wire type 2 kW/Vertical Propeller Mixing type 22 W Capacitor Motor
  • Amount Of Content
    1 unit
Part Number
T-205 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 183,890.00

฿ 122,268.46

HANDY COOLERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    40–200
  • Capacity (L)
    36
  • Power
    Single-Phase 100 V
  • Convection Format
    Forced Convection
  • External Sizes Width(mm)
    640
  • External Dimensions Depth(mm)
    380
  • External Dimensions Height(mm)
    500
  • Tank Inside Dimensions Width(mm)
    440
  • Inner Tank Dimension Length(mm)
    300
  • Tank Inside Dimensions Height(mm)
    300
  • Trusco Cords
    462-7709
  • Weights(kg)
    25
  • Specifications
    Digital type Temperature Indicating Adjuster PID Control format/sheath wire type 2 kW/Vertical Propeller Mixing type 22 W Capacitor Motor
  • Amount Of Content
    1 unit

Specifications of T-205

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    40–200
  • Capacity (L)
    36
  • Power
    Single-Phase 100 V
  • Convection Format
    Forced Convection
  • External Sizes Width(mm)
    640
  • External Dimensions Depth(mm)
    380
  • External Dimensions Height(mm)
    500
  • Tank Inside Dimensions Width(mm)
    440
  • Inner Tank Dimension Length(mm)
    300
  • Tank Inside Dimensions Height(mm)
    300
  • Trusco Cords
    462-7709
  • Weights(kg)
    25
  • Specifications
    Digital type Temperature Indicating Adjuster PID Control format/sheath wire type 2 kW/Vertical Propeller Mixing type 22 W Capacitor Motor
  • Amount Of Content
    1 unit
Part Number
T-205 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 183,890.00

฿ 122,268.46

HANDY COOLERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1