(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Immersion Type Cooling System Neocool Dip (BE201)

Immersion Type Cooling System Neocool Dip (BE201)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BE201 SALE
BE201F SALE
BE301 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 80,856.36

฿ 59,914.56

HANDY COOLERS 1 Piece(s) 40 Day(s) 481-9365 24000 1 unit

฿ 79,891.48

฿ 59,167.63

HANDY COOLERS 1 Piece(s) 40 Day(s) 481-9373 24000 1 unit

฿ 97,893.36

฿ 73,018.66

HANDY COOLERS 1 Piece(s) 40 Day(s) 481-9381 25000 1 unit

Basic Specifications

  • Product Type
    Other
  • Type
    Other
  • Temperature Range(°C)
    -20~+35℃
  • Power Supply
    Single-Phase 100 V
  • Main Body Dimension Width(mm)
    410
  • Main Body Dimension Depth(mm)
    320
  • Main Body Dimension Height(mm)
    303
  • Capability
    Cooling Capacity: 240/250 W (0°C), Nive Line 60% 5 [[liters]] Room Temperature 23°C
  • Amount Of Content
    1 unit

Product Description

[Features]
· A throw-in type cooler for a wide range of applications.
[Applications]
· A desktop cooler for preparing a constant low temperature water bath at or below room temperature.

Part Number
BE201 SALE
BE201F SALE
BE301 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 80,856.36

฿ 59,914.56

HANDY COOLERS 1 Piece(s) 40 Day(s) 481-9365 24000 1 unit

฿ 79,891.48

฿ 59,167.63

HANDY COOLERS 1 Piece(s) 40 Day(s) 481-9373 24000 1 unit

฿ 97,893.36

฿ 73,018.66

HANDY COOLERS 1 Piece(s) 40 Day(s) 481-9381 25000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1