(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Bath (Mixing Type)

Water Bath (Mixing Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 050410-221

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Dimensions(mm)
    φ240×220(H)
  • Temperature Range(°C)
    Room Temperature +5-90
  • Internal volume (L)
    4.5
  • Power Supply
    Single-Phase 100 V
  • Weight(kg)
    2.8
  • Temperature accuracy
    ±3℃
  • Heater(KW)
    0.75
  • internal dimension of a tank(mm)
    φ240X110 (Effective height 90)
  • JAN Code
    4589988626052
  • Model
    WB-22S
  • Power supply details
    AC100V 50/60Hz 8A
  • Stirring speed(rpm)
    0–1000
  • Stirrer Function
    Built-in Magnetic Stirrer
  • Temperature Controller
    Liquid expansion type
  • Accessory
    Lab stirrer 1 piece
  • Amount Of Content
    1 unit
Part Number
050410-221 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 43,158.00

฿ 40,279.36

HANDY COOLERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Dimensions(mm)
    φ240×220(H)
  • Temperature Range(°C)
    Room Temperature +5-90
  • Internal volume (L)
    4.5
  • Power Supply
    Single-Phase 100 V
  • Weight(kg)
    2.8
  • Temperature accuracy
    ±3℃
  • Heater(KW)
    0.75
  • internal dimension of a tank(mm)
    φ240X110 (Effective height 90)
  • JAN Code
    4589988626052
  • Model
    WB-22S
  • Power supply details
    AC100V 50/60Hz 8A
  • Stirring speed(rpm)
    0–1000
  • Stirrer Function
    Built-in Magnetic Stirrer
  • Temperature Controller
    Liquid expansion type
  • Accessory
    Lab stirrer 1 piece
  • Amount Of Content
    1 unit

Product Description

[Features]
· A stirring water bath equipped with a stirrer. The ⌀240 mm tank is capable of heating a relatively large flask.

Specifications of 050410-221

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Dimensions(mm)
    φ240×220(H)
  • Temperature Range(°C)
    Room Temperature +5-90
  • Internal volume (L)
    4.5
  • Power Supply
    Single-Phase 100 V
  • Weight(kg)
    2.8
  • Temperature accuracy
    ±3℃
  • Heater(KW)
    0.75
  • internal dimension of a tank(mm)
    φ240X110 (Effective height 90)
  • JAN Code
    4589988626052
  • Model
    WB-22S
  • Power supply details
    AC100V 50/60Hz 8A
  • Stirring speed(rpm)
    0–1000
  • Stirrer Function
    Built-in Magnetic Stirrer
  • Temperature Controller
    Liquid expansion type
  • Accessory
    Lab stirrer 1 piece
  • Amount Of Content
    1 unit
Part Number
050410-221 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 43,158.00

฿ 40,279.36

HANDY COOLERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1