(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrostatic safety shoes with toecap Long boots with zipper

Electrostatic safety shoes with toecap Long boots with zipper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,162.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA9850-W-24.0
PA9850-W-24.5
PA9850-W-25.0
PA9850-W-25.5
PA9850-W-26.0
PA9850-W-26.5
PA9850-W-27.0
PA9850-W-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes
(cm)
JAN Code Trusco Cords Capacity

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 40 Day(s) 24 4549397181436 472-6952 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24.5 4549397181443 472-6961 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 25 4549397181450 472-6979 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25.5 4549397181467 472-6987 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26 4549397181474 472-6995 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26.5 4549397181481 472-7002 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 27 4549397181498 472-7011 1 Pair

฿ 7,162.45

SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 28 4549397181504 472-7029 1 Pair

Basic Specifications

  • Product Model
    Shoes・Boots
  • Color
    White
  • Foot Breadth
    EEE
  • Grated Scale (Class)
    100
  • Details Type
    Static Electricity Safety Shoes
  • Specifications
    Anti-static shoes (equivalent to Class L)
  • Electrical resistivity
    1.0×10⁵⁻⁸
  • Electrostatic resistance value
    1.0×10⁵≦R≦1.0×10⁹
  • Capacity
    1 Pair

Product Description

[Features]
・ Lightweight and highly cushioned urethane soles.
・ The toe boxes are made of lightweight polycarbonate.
・ The cover part includes an easily attachable and removable zipper.
・ The cover part includes an easily attachable and removable zipper.

Part Number
PA9850-W-24.0
PA9850-W-24.5
PA9850-W-25.0
PA9850-W-25.5
PA9850-W-26.0
PA9850-W-26.5
PA9850-W-27.0
PA9850-W-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes
(cm)
JAN Code Trusco Cords Capacity

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 40 Day(s) 24 4549397181436 472-6952 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24.5 4549397181443 472-6961 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 25 4549397181450 472-6979 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25.5 4549397181467 472-6987 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26 4549397181474 472-6995 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26.5 4549397181481 472-7002 1 Pair

฿ 10,515.00

SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 27 4549397181498 472-7011 1 Pair

฿ 7,162.45

SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 28 4549397181504 472-7029 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1