(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves Long Smooth Type (100 Pieces) Embossed

PVC Gloves Long Smooth Type (100 Pieces) Embossed

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,147.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC-4300-L
BSC-4300-M
BSC-4300-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Capacity

฿ 1,147.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 21.6 8.9 4582205167239 497-2678 1 Bag (100 Sheets)

฿ 1,147.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 19.6 8.1 4582205167222 497-2686 1 Bag (100 Sheets)

฿ 1,147.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

14 Day(s) S 17.6 7.2 4582205167215 497-2694 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    1000
  • Materials
    Polyvinyl Chloride
  • Thickness(mm)
    0.1
  • Specifications
    Powder Free
  • Detail Types
    Shared with Left/Right
  • Length(cm)
    30
  • Color
    Natural
  • Specifications
    Cleanroom Packaged
  • Glove Part Material
    99.8% Polyvinyl Chloride (PVC), 0.2% Polyurethane
  • JIS B9920/ISO14664-1 (Class)
    ISO Class 6 Equivalent
  • Capacity
    1 Bag (100 Sheets)

Product Description

[Features]
· The insides have been specially designed with a grain-like texture, providing a smooth powder-free sensation without any stickiness.
· Thin design that fits nicely on the hand and fingertips.
· Powder-free design; ideal for use in clean work.
· Uses non-phthalate plasticizers that do not produce any environmental hormones.
[Applications]
· For clean rooms and precision work.

Part Number
BSC-4300-L
BSC-4300-M
BSC-4300-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
JAN Code Trusco Code Capacity

฿ 1,147.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 21.6 8.9 4582205167239 497-2678 1 Bag (100 Sheets)

฿ 1,147.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 19.6 8.1 4582205167222 497-2686 1 Bag (100 Sheets)

฿ 1,147.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

14 Day(s) S 17.6 7.2 4582205167215 497-2694 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1