(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CA-005SP |
CA-007 |
CA-007MB |
CA-007SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Shaft Length (mm) |
Tip Shape Details | JAN Code | Trusco Cords | Specifications | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.21 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 2.3 | 146.5 | - | 4936613009757 | 478-6726 | Single Cotton Ball, Paper Shaft | - | 30 | 1 Box (100 pcs) | ||
฿ 33,552.45 ฿ 27,794.85 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
20,000 Pieces Per Package |
40 Day(s) | φ4.6 | 149 | Shell type | - | 457-8732 | Double Cotton Swab, Paper Shaft | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 17700 | 1 case (100 pcs x 2000 bags) | ||
฿ 3,472.60 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,000 Pieces Per Package |
1 Day(s) | φ4.6 | 149 | Shell type | - | 365-1941 | Double Cotton Swab, Paper Shaft | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1700 | 1 case (100 pcs x 20 bags) | ||
฿ 264.17 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 4.6 | 149 | - | 4936613009771 | 478-6742 | Double Cotton Swab, Paper Shaft | - | 70 | 1 Box (100 pcs) |
[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· Uses paper rods. The head on one side has been given a rounded finish.
· Boasts excellent water absorbency. Easy to dispose of as they can be incinerated.
· Features a long stick which allows it to be used in a variety of locations and applications including for cleaning and machinery maintenance.
[Applications]
· Connector and PCB cleaning, etc.
Part Number |
---|
CA-005SP |
CA-007 |
CA-007MB |
CA-007SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Head Diameter (mm) |
Shaft Length (mm) |
Tip Shape Details | JAN Code | Trusco Cords | Specifications | Characteristics | Weights (g/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.21 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 2.3 | 146.5 | - | 4936613009757 | 478-6726 | Single Cotton Ball, Paper Shaft | - | 30 | 1 Box (100 pcs) | ||
฿ 33,552.45 ฿ 27,794.85 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
20,000 Pieces Per Package |
40 Day(s) | φ4.6 | 149 | Shell type | - | 457-8732 | Double Cotton Swab, Paper Shaft | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 17700 | 1 case (100 pcs x 2000 bags) | ||
฿ 3,472.60 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
2,000 Pieces Per Package |
1 Day(s) | φ4.6 | 149 | Shell type | - | 365-1941 | Double Cotton Swab, Paper Shaft | Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. | 1700 | 1 case (100 pcs x 20 bags) | ||
฿ 264.17 |
COTTON SWABS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 4.6 | 149 | - | 4936613009771 | 478-6742 | Double Cotton Swab, Paper Shaft | - | 70 | 1 Box (100 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?