(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Cotton Swabs (Flat Pointed-End type 0.5x3.8 mm/Conductive Plastic Shaft)

Industrial Cotton Swabs (Flat Pointed-End type 0.5x3.8 mm/Conductive Plastic Shaft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 719.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS-010
FS-010MB
FS-010SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Cords Specifications Characteristics Weights
(g/box)
Amount Of Content

฿ 50,752.13

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

12,500 Pieces Per Package

40 Day(s) - 457-8767 Single Cotton Ball, Plastic Shaft Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 5000 1 case (25 pcs x 500 bags)

฿ 20,934.75

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5,000 Pieces Per Package

1 Day(s) - 365-1975 Single Cotton Ball, Plastic Shaft Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1900 1 case (25 pcs x 200 bags)

฿ 719.92

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

Same day 4936613009801 478-6777 Single Cotton Ball, Conductive Plastic Shaft - 30 1 Box (100 pcs)

Basic Specifications

Product Description

[Features]
· Despite its excellent absorption, the cotton will not swell up.
· Minimal amounts of residual dissolved material.
· Anti-static and silicone-free packaging.
· Cotton swabs with conductive plastic used for the stick section.
· The very nature of paper rods makes them excellent at absorbing water. Their resistance, friction-generated electrostatic potential and decay-time are all low, but these values are not under artificial control.
· To that point, these conductive rods are made using controlled materials.
[Applications]
· HDD arm cleaning, etc.

Part Number
FS-010
FS-010MB
FS-010SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Cords Specifications Characteristics Weights
(g/box)
Amount Of Content

฿ 50,752.13

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

12,500 Pieces Per Package

40 Day(s) - 457-8767 Single Cotton Ball, Plastic Shaft Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 5000 1 case (25 pcs x 500 bags)

฿ 20,934.75

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5,000 Pieces Per Package

1 Day(s) - 365-1975 Single Cotton Ball, Plastic Shaft Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1900 1 case (25 pcs x 200 bags)

฿ 719.92

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

Same day 4936613009801 478-6777 Single Cotton Ball, Conductive Plastic Shaft - 30 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1