(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eight Lock Joint (Lock Nut Type)

Eight Lock Joint (Lock Nut Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,996.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ELS-12
ELS-15
ELS-19
ELS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Screw Size Applicable Tube I.D.
(mm)
Screw size details Hex size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,996.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 18 R 1/2 12 R1/2 27 4562111602604 331-1988 115 1 pc.

฿ 4,964.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 22 R 1/2 15 R1/2 32 4562111602611 331-1996 160 1 pc.

฿ 6,690.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 26 R 3/4 19 R3/4 41 4562111602628 331-2003 335 1 pc.

฿ 8,203.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 33 Other 25 R1 46 4562111602635 331-2011 420 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Other
    Option
  • Applicable Hose
    Flexible Fluorine Series (PDB/SJB/SJSP), KY San Foods (KYS), San Foods (SF), Blade Hose (TB)
  • Applicable Fluid
    Toluene, xylene, ethyl alcohol
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Unlike band tightening, can suppress the variation in human-tightened torque.
· An ecological product that is reusable.

Part Number
ELS-12
ELS-15
ELS-19
ELS-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Screw Size Applicable Tube I.D.
(mm)
Screw size details Hex size
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,996.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 18 R 1/2 12 R1/2 27 4562111602604 331-1988 115 1 pc.

฿ 4,964.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 22 R 1/2 15 R1/2 32 4562111602611 331-1996 160 1 pc.

฿ 6,690.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 26 R 3/4 19 R3/4 41 4562111602628 331-2003 335 1 pc.

฿ 8,203.00

TUBE FITTINGS 1 Piece(s) 1 Day(s) 33 Other 25 R1 46 4562111602635 331-2011 420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Unlike band tightening, it is possible to prevent variations in human tightening torque.

Specification

●Applicable Fluid: Tuolene, Xylene, Ethanol

Materials

●Main Body/Nut: Stainless Steel(SUS304)
●Sleeve: Polyacetal(POM)