(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Fluorine Tube, Reinforcement Thread Infused Type

Flexible Fluorine Tube, Reinforcement Thread Infused Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,082.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PDB-9
PDB-12
PDB-15
PDB-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 20,082.00

RESIN TUBES 1 Piece(s) 19 Day(s) 9 15 4562111601058 177-1621 3000 1 Roll

฿ 26,605.00

RESIN TUBES 1 Piece(s) 19 Day(s) 12 18 4562111601065 177-1736 3780 1 Roll

฿ 41,032.00

RESIN TUBES 1 Piece(s) 40 Day(s) 15 22 4562111601072 273-0197 5640 1 Roll

฿ 54,950.00

RESIN TUBES 1 Piece(s) 40 Day(s) 19 26 4562111601089 273-0201 6580 1 Roll

Basic Specifications

  • Product Type
    Other
  • Material
    Fluororesin
  • Overall Length(m)
    20
  • Operating Pressure(Mpa)
    0–1
  • Applicable Fluid
    Sodium Hypochlorite, Caustic Soda, Acetate
  • Operating Temperature Range(°C)
    -20 – 70
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The layered structure ensures superior flexibility and workability when compared to conventional fluorine-based single layered hoses.
· The fluororesin used for the internal layers is non-toxic and conforms to the Food Sanitation Act of Japan and Notification 201 by the Ministry of Health, Labour and Welfare of Japan.
[Applications]
· For transporting chemicals, food stuffs, beverages, oils, gasoline, etc.

Part Number
PDB-9
PDB-12
PDB-15
PDB-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 20,082.00

RESIN TUBES 1 Piece(s) 19 Day(s) 9 15 4562111601058 177-1621 3000 1 Roll

฿ 26,605.00

RESIN TUBES 1 Piece(s) 19 Day(s) 12 18 4562111601065 177-1736 3780 1 Roll

฿ 41,032.00

RESIN TUBES 1 Piece(s) 40 Day(s) 15 22 4562111601072 273-0197 5640 1 Roll

฿ 54,950.00

RESIN TUBES 1 Piece(s) 40 Day(s) 19 26 4562111601089 273-0201 6580 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1