(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Tube SCC

Silicone Tube SCC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 389.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCC-0.5X1-10
SCC-1X2-10
SCC-1X3-10
SCC-1.5X2.5-10
SCC-2X3-10
SCC-2X4-10
SCC-2X8-10
SCC-3X5-10
SCC-3X6-10
SCC-3X9-10
SCC-4X6-10
SCC-4X7-10
SCC-4X8-10
SCC-5X7-10
SCC-5X8-10
SCC-5X9-10
SCC-6X8-10
SCC-6X9-10
SCC-6X10-10
SCC-7X9-10
SCC-7X10-10
SCC-7X11-10
SCC-8X10-10
SCC-8X11-10
SCC-8X12-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 389.00

RESIN TUBES 1 Piece(s) 1 Day(s) 0.5 1 4562111600198 419-7691 7 1 Roll

฿ 389.00

RESIN TUBES 1 Piece(s) 12 Day(s) 1 2 4562111600204 419-7712 30 1 Roll

฿ 508.00

RESIN TUBES 1 Piece(s) 1 Day(s) 1 3 4562111600211 419-7721 80 1 Roll

฿ 534.00

RESIN TUBES 1 Piece(s) 1 Day(s) 1.5 2.5 4562111600228 419-7704 40 1 Roll

฿ 509.00

RESIN TUBES 1 Piece(s) 1 Day(s) 2 3 4562111600235 419-7739 50 1 Roll

฿ 670.00

RESIN TUBES 1 Piece(s) 1 Day(s) 2 4 4562111600242 419-7747 120 1 Roll

฿ 3,285.00

RESIN TUBES 1 Piece(s) 1 Day(s) 2 8 4562111600259 419-7755 600 1 Roll

฿ 906.00

RESIN TUBES 1 Piece(s) 1 Day(s) 3 5 4562111600266 419-7763 160 1 Roll

฿ 1,308.00

RESIN TUBES 1 Piece(s) 1 Day(s) 3 6 4562111600273 419-7771 270 1 Roll

฿ 3,918.00

RESIN TUBES 1 Piece(s) 1 Day(s) 3 9 4562111600280 419-7780 720 1 Roll

฿ 1,132.00

RESIN TUBES 1 Piece(s) 1 Day(s) 4 6 4562111600297 419-7798 200 1 Roll

฿ 1,711.00

RESIN TUBES 1 Piece(s) 1 Day(s) 4 7 4562111600303 419-7801 330 1 Roll

฿ 2,592.00

RESIN TUBES 1 Piece(s) 1 Day(s) 4 8 4562111600310 419-7810 480 1 Roll

฿ 1,302.00

RESIN TUBES 1 Piece(s) Same day 5 7 4562111600327 419-7828 240 1 Roll

฿ 2,108.00

RESIN TUBES 1 Piece(s) Same day 5 8 4562111600334 419-7836 390 1 Roll

฿ 2,863.00

RESIN TUBES 1 Piece(s) 12 Day(s) 5 9 4562111600341 419-7844 560 1 Roll

฿ 1,298.00

RESIN TUBES 1 Piece(s) 1 Day(s) 6 8 4562111600358 419-7861 280 1 Roll

฿ 2,418.00

RESIN TUBES 1 Piece(s) 1 Day(s) 6 9 4562111600365 419-7879 450 1 Roll

฿ 3,405.00

RESIN TUBES 1 Piece(s) 12 Day(s) 6 10 4562111600372 419-7852 640 1 Roll

฿ 1,679.00

RESIN TUBES 1 Piece(s) 1 Day(s) 7 9 4562111600389 419-7909 320 1 Roll

฿ 2,592.00

RESIN TUBES 1 Piece(s) 1 Day(s) 7 10 4562111600396 419-7887 510 1 Roll

฿ 3,867.00

RESIN TUBES 1 Piece(s) 1 Day(s) 7 11 4562111600402 419-7895 720 1 Roll

฿ 1,958.00

RESIN TUBES 1 Piece(s) 1 Day(s) 8 10 4562111600419 419-7917 360 1 Roll

฿ 3,063.00

RESIN TUBES 1 Piece(s) 1 Day(s) 8 11 4562111600426 419-7925 570 1 Roll

฿ 4,209.00

RESIN TUBES 1 Piece(s) 1 Day(s) 8 12 4562111600433 421-8591 800 1 Roll

Basic Specifications

  • Product Type
    Other
  • Material
    Silicon
  • Overall Length(m)
    10
  • Operating Pressure(Mpa)
    0
  • Applicable Fluid
    Boric acid, Triethanolamine, etc.
  • Operating Temperature Range(°C)
    -60~200
  • Color Tone
    Semi-Transparent
  • Amount Of Content
    1 Roll

Product Description

Can be used in a wide range of applications and even for general industrial use.

Part Number
SCC-0.5X1-10
SCC-1X2-10
SCC-1X3-10
SCC-1.5X2.5-10
SCC-2X3-10
SCC-2X4-10
SCC-2X8-10
SCC-3X5-10
SCC-3X6-10
SCC-3X9-10
SCC-4X6-10
SCC-4X7-10
SCC-4X8-10
SCC-5X7-10
SCC-5X8-10
SCC-5X9-10
SCC-6X8-10
SCC-6X9-10
SCC-6X10-10
SCC-7X9-10
SCC-7X10-10
SCC-7X11-10
SCC-8X10-10
SCC-8X11-10
SCC-8X12-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 389.00

RESIN TUBES 1 Piece(s) 1 Day(s) 0.5 1 4562111600198 419-7691 7 1 Roll

฿ 389.00

RESIN TUBES 1 Piece(s) 12 Day(s) 1 2 4562111600204 419-7712 30 1 Roll

฿ 508.00

RESIN TUBES 1 Piece(s) 1 Day(s) 1 3 4562111600211 419-7721 80 1 Roll

฿ 534.00

RESIN TUBES 1 Piece(s) 1 Day(s) 1.5 2.5 4562111600228 419-7704 40 1 Roll

฿ 509.00

RESIN TUBES 1 Piece(s) 1 Day(s) 2 3 4562111600235 419-7739 50 1 Roll

฿ 670.00

RESIN TUBES 1 Piece(s) 1 Day(s) 2 4 4562111600242 419-7747 120 1 Roll

฿ 3,285.00

RESIN TUBES 1 Piece(s) 1 Day(s) 2 8 4562111600259 419-7755 600 1 Roll

฿ 906.00

RESIN TUBES 1 Piece(s) 1 Day(s) 3 5 4562111600266 419-7763 160 1 Roll

฿ 1,308.00

RESIN TUBES 1 Piece(s) 1 Day(s) 3 6 4562111600273 419-7771 270 1 Roll

฿ 3,918.00

RESIN TUBES 1 Piece(s) 1 Day(s) 3 9 4562111600280 419-7780 720 1 Roll

฿ 1,132.00

RESIN TUBES 1 Piece(s) 1 Day(s) 4 6 4562111600297 419-7798 200 1 Roll

฿ 1,711.00

RESIN TUBES 1 Piece(s) 1 Day(s) 4 7 4562111600303 419-7801 330 1 Roll

฿ 2,592.00

RESIN TUBES 1 Piece(s) 1 Day(s) 4 8 4562111600310 419-7810 480 1 Roll

฿ 1,302.00

RESIN TUBES 1 Piece(s) Same day 5 7 4562111600327 419-7828 240 1 Roll

฿ 2,108.00

RESIN TUBES 1 Piece(s) Same day 5 8 4562111600334 419-7836 390 1 Roll

฿ 2,863.00

RESIN TUBES 1 Piece(s) 12 Day(s) 5 9 4562111600341 419-7844 560 1 Roll

฿ 1,298.00

RESIN TUBES 1 Piece(s) 1 Day(s) 6 8 4562111600358 419-7861 280 1 Roll

฿ 2,418.00

RESIN TUBES 1 Piece(s) 1 Day(s) 6 9 4562111600365 419-7879 450 1 Roll

฿ 3,405.00

RESIN TUBES 1 Piece(s) 12 Day(s) 6 10 4562111600372 419-7852 640 1 Roll

฿ 1,679.00

RESIN TUBES 1 Piece(s) 1 Day(s) 7 9 4562111600389 419-7909 320 1 Roll

฿ 2,592.00

RESIN TUBES 1 Piece(s) 1 Day(s) 7 10 4562111600396 419-7887 510 1 Roll

฿ 3,867.00

RESIN TUBES 1 Piece(s) 1 Day(s) 7 11 4562111600402 419-7895 720 1 Roll

฿ 1,958.00

RESIN TUBES 1 Piece(s) 1 Day(s) 8 10 4562111600419 419-7917 360 1 Roll

฿ 3,063.00

RESIN TUBES 1 Piece(s) 1 Day(s) 8 11 4562111600426 419-7925 570 1 Roll

฿ 4,209.00

RESIN TUBES 1 Piece(s) 1 Day(s) 8 12 4562111600433 421-8591 800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent tear strength, it can be used for a wide range of applications even for general industrial use.

Specification

●Total Length(m):10
●Working Pressure(MPa):0
●SPQ(roll):1
●Working Temperature Range : -60 to 200°C
●Applicable Fluid: Boric acid, triethanolamine, etc.

Materials

●Silicone Rubber

Warning

●Use open-ended piping.