(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Syringe Washing Brush (PBT Bristles) (TBS-S1P)

Syringe Washing Brush (PBT Bristles) (TBS-S1P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBS-S1P
TBS-S2P
TBS-S5P
TBS-S10P
TBS-S20P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Overall Length
(mm)
Hair width
(mm)
Hair length
(mm)
Strand tip length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 101.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 12 Day(s) Blue 160 50 7 25 4989999377651 765-6360 1 pc.

฿ 107.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 1 Day(s) Blue 190 50 12 30 4989999377668 765-6483 1 pc.

฿ 114.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 12 Day(s) Blue 210 65 18 40 4989999377675 765-6548 1 pc.

฿ 119.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 12 Day(s) White 220 70 22 35 4989999377682 765-6301 1 pc.

฿ 133.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 1 Day(s) Blue 315 85 27 50 4989999377699 765-6424 1 pc.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of PBT, it is chemical resistant and is especially resistant to acids and organic solvents.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning of medical syringes, small test tubes, etc.

Part Number
TBS-S1P
TBS-S2P
TBS-S5P
TBS-S10P
TBS-S20P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Overall Length
(mm)
Hair width
(mm)
Hair length
(mm)
Strand tip length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 101.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 12 Day(s) Blue 160 50 7 25 4989999377651 765-6360 1 pc.

฿ 107.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 1 Day(s) Blue 190 50 12 30 4989999377668 765-6483 1 pc.

฿ 114.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 12 Day(s) Blue 210 65 18 40 4989999377675 765-6548 1 pc.

฿ 119.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 12 Day(s) White 220 70 22 35 4989999377682 765-6301 1 pc.

฿ 133.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) 1 Day(s) Blue 315 85 27 50 4989999377699 765-6424 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in durability without hair removal of the wire rod.
●Since the bristle material is PBT, it is excellent in chemical resistance, especially acid-resistant and organic solvents.

Specification

●SPQ(piece):10
●Color: Blue

Materials

●Hair: PBT 
●Handle: Stainless Steel