(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TBP-S1N |
TBP-S2N |
TBP-S4N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Hair width (mm) |
Hair length (mm) |
Strand tip length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 289.66 |
METAL/RESIN LABORATORY SUPPLIE | 1 Piece(s) | 1 Day(s) | 290 | 50 | 50 | 50 | 4989999377811 | 765-6084 | 1 pc. | ||
฿ 329.89 |
METAL/RESIN LABORATORY SUPPLIE | 1 Piece(s) | 10 Day(s) | 345 | 60 | 55 | 55 | 4989999377828 | 765-6122 | 1 pc. | ||
฿ 423.82 |
METAL/RESIN LABORATORY SUPPLIE | 1 Piece(s) | 12 Day(s) | 475 | 80 | 75 | 75 | 4989999377835 | 765-6165 | 1 pc. |
[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of nylon, it is chemical resistant and is especially resistant to alkali.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning laboratory containers such as flasks and beakers.
Part Number |
---|
TBP-S1N |
TBP-S2N |
TBP-S4N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Hair width (mm) |
Hair length (mm) |
Strand tip length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 289.66 |
METAL/RESIN LABORATORY SUPPLIE | 1 Piece(s) | 1 Day(s) | 290 | 50 | 50 | 50 | 4989999377811 | 765-6084 | 1 pc. | ||
฿ 329.89 |
METAL/RESIN LABORATORY SUPPLIE | 1 Piece(s) | 10 Day(s) | 345 | 60 | 55 | 55 | 4989999377828 | 765-6122 | 1 pc. | ||
฿ 423.82 |
METAL/RESIN LABORATORY SUPPLIE | 1 Piece(s) | 12 Day(s) | 475 | 80 | 75 | 75 | 4989999377835 | 765-6165 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?