(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Petri Dish

Disposable Petri Dish

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 13395E

  • Product Type
    Petri Dish
  • Capacity(ml)
    60
  • Outside Diameter(mm)
    90
  • Height(mm)
    15
  • JAN Code
    4560277210084
  • Trusco Cords
    291-7084
  • Quantity in A Pack(Pieces)
    172
  • Compatible Sterilization Treatment
    Electron Beam Radiation Sterilization
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
13395E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 298.56

BEAKERS DISHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Petri Dish
  • Capacity(ml)
    60
  • Outside Diameter(mm)
    90
  • Height(mm)
    15
  • JAN Code
    4560277210084
  • Trusco Cords
    291-7084
  • Quantity in A Pack(Pieces)
    172
  • Compatible Sterilization Treatment
    Electron Beam Radiation Sterilization
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

[Features]
· A disposable Petri dish that is sterilized by electron beam radiation.
· With electron beam sterilization, there is no worry of residual gas as there is when using gas sterilization.

Specifications of 13395E

  • Product Type
    Petri Dish
  • Capacity(ml)
    60
  • Outside Diameter(mm)
    90
  • Height(mm)
    15
  • JAN Code
    4560277210084
  • Trusco Cords
    291-7084
  • Quantity in A Pack(Pieces)
    172
  • Compatible Sterilization Treatment
    Electron Beam Radiation Sterilization
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
13395E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 298.56

BEAKERS DISHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1