(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Tube, Mixer, Rotational Speed (rpm) 400–2600

Test Tube, Mixer, Rotational Speed (rpm) 400–2600

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Loading...

Details

Specifications of 050630-37

  • Product Model
    Other
  • Materials
    Other
  • Quantity(Bottles)
    Test Tube Mixer TTM-1 Model
  • Trusco Code
    420-3453
  • Specifications
    Motor: Shaded Motor, Power Supply: AC 100, Rotation Speed: 350-2,500 rpm
  • Weight(g)
    2500
  • Size(mm)
    135×100×170
Part Number
050630-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,798.00

฿ 14,532.58

TEST TUBES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Other
  • Materials
    Other
  • Quantity(Bottles)
    Test Tube Mixer TTM-1 Model
  • Trusco Code
    420-3453
  • Specifications
    Motor: Shaded Motor, Power Supply: AC 100, Rotation Speed: 350-2,500 rpm
  • Weight(g)
    2500
  • Size(mm)
    135×100×170

Specifications of 050630-37

  • Product Model
    Other
  • Materials
    Other
  • Quantity(Bottles)
    Test Tube Mixer TTM-1 Model
  • Trusco Code
    420-3453
  • Specifications
    Motor: Shaded Motor, Power Supply: AC 100, Rotation Speed: 350-2,500 rpm
  • Weight(g)
    2500
  • Size(mm)
    135×100×170
Part Number
050630-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,798.00

฿ 14,532.58

TEST TUBES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Touch operation and continuous operation are possible.
●It is stable with low center of gravity and quiet driving sound.

Specification

●Rotation Speed(rpm):350 to 2500
●W x D x H(mm):100 x 170 x 135
●Power(V):AC100
●Top Diameter: 60mm
●Motor: Dampening Motor