(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
26471 |
26473 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (ml) |
Outside Diameter (mm) |
Height (mm) |
JAN Code | Trusco Cords | Weights (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,912.00 |
TEST TUBES | 1 Pack(s) |
500 Pieces Per Package |
1 Day(s) | 5 | 12 | 75 | 4560277213252 | 418-2278 | 1081 | 1 Box (500 pcs) | ||
฿ 2,106.00 |
TEST TUBES | 1 Pack(s) |
250 Pieces Per Package |
12 Day(s) | 15 | 17 | 100 | 4560277213276 | 418-2294 | 1027 | 1 Box (250 pcs) |
[Features]
· A cost-effective, disposable type plastic test tube.
Part Number |
---|
26471 |
26473 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (ml) |
Outside Diameter (mm) |
Height (mm) |
JAN Code | Trusco Cords | Weights (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,912.00 |
TEST TUBES | 1 Pack(s) |
500 Pieces Per Package |
1 Day(s) | 5 | 12 | 75 | 4560277213252 | 418-2278 | 1081 | 1 Box (500 pcs) | ||
฿ 2,106.00 |
TEST TUBES | 1 Pack(s) |
250 Pieces Per Package |
12 Day(s) | 15 | 17 | 100 | 4560277213276 | 418-2294 | 1027 | 1 Box (250 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?