(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Econo Plastic Test Tube Cap (26474)

Econo Plastic Test Tube Cap (26474)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
26474
26475
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Cords Weights
(g)
Abstract Internal Capacity

฿ 2,435.00

TEST TUBES 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 4560277213283 418-2308 677 For 26471 (5 ml) A Box (1000 pieces)

฿ 1,509.00

TEST TUBES 1 Pack(s)

500 Pieces Per Package

1 Day(s) 4560277212712 418-2316 790 For 26472 (14 ml), 26473 (15 ml) A Box (500 pieces)

Basic Specifications

Product Description

[Features]
· A cost-effective, disposable type plastic test tube.

Part Number
26474
26475
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Cords Weights
(g)
Abstract Internal Capacity

฿ 2,435.00

TEST TUBES 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 4560277213283 418-2308 677 For 26471 (5 ml) A Box (1000 pieces)

฿ 1,509.00

TEST TUBES 1 Pack(s)

500 Pieces Per Package

1 Day(s) 4560277212712 418-2316 790 For 26472 (14 ml), 26473 (15 ml) A Box (500 pieces)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(box):1

Materials

●Polyethylene(PE)