(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
232206 |
232305 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Outer Diameter (mm) |
Height (mm) |
Maximum Width (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 |
MEASURING CUPS | 1 Piece(s) | 12 Day(s) | 250 | 78 | 87 | 130 | 4974908232206 | 449-0011 | 1 pc. | ||
฿ 286.52 |
MEASURING CUPS | 1 Piece(s) | 1 Day(s) | 500 | 96 | 110 | 158 | 4974908232305 | 449-0029 | 1 pc. |
[Features]
· Features a heat resistant temperature of 100°C.
· Includes graduations that are easy to read from above.
· A spout with a nice pouring action.
· Can be cleaned in a dishwasher.
· Graduations that can be seen from above.
Part Number |
---|
232206 |
232305 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Outer Diameter (mm) |
Height (mm) |
Maximum Width (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240.00 |
MEASURING CUPS | 1 Piece(s) | 12 Day(s) | 250 | 78 | 87 | 130 | 4974908232206 | 449-0011 | 1 pc. | ||
฿ 286.52 |
MEASURING CUPS | 1 Piece(s) | 1 Day(s) | 500 | 96 | 110 | 158 | 4974908232305 | 449-0029 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?