(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MPC-O1 |
MPC-O3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Total Length (mm) |
Applicable Polytank Bore Diameter | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,435.00 |
OPTIONS FOR DRUM | 1 Piece(s) | 1 Day(s) | 61 | 97 | For φ50 | 4562344566025 | 754-9105 | 1 pc. | ||
฿ 1,613.00 |
OPTIONS FOR DRUM | 1 Piece(s) | 1 Day(s) | 75 | 94 | For φ65 | 4562344566087 | 754-9113 | 1 pc. |
[Features]
· Large rotating knob makes the faucet easy to use.
· Knob can be rotated through approximately 90 degrees, enabling discharge rate to be smoothly adjusted.
· Discharge head can be rotated upwards, reducing dripping of the applied liquid.
· Made of POM thermoplastic for excellent strength and durability.
[Applications]
· For work that involves dispensing small quantities of liquid from plastic containers.
Part Number |
---|
MPC-O1 |
MPC-O3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Total Length (mm) |
Applicable Polytank Bore Diameter | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,435.00 |
OPTIONS FOR DRUM | 1 Piece(s) | 1 Day(s) | 61 | 97 | For φ50 | 4562344566025 | 754-9105 | 1 pc. | ||
฿ 1,613.00 |
OPTIONS FOR DRUM | 1 Piece(s) | 1 Day(s) | 75 | 94 | For φ65 | 4562344566087 | 754-9113 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?