(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Hydrant Cokkun SUS Type (Dedicated Solvent Type) Mounting Port φ50 mm

One-Touch Hydrant Cokkun SUS Type (Dedicated Solvent Type) Mounting Port φ50 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MWC-50SUS

  • Product Model
    Related items
  • Width(mm)
    60
  • Total Length(mm)
    135
  • Color
    Blue
  • Container Exhaust Port Outer Diameter(mm)
    41×32.5
  • JAN Code
    4562344560481
  • Trusco Code
    754-9156
  • Mass(g)
    620
  • Supported Containers
    Thinner, Acetone, Xylene, etc. Solvent
  • Supported Drum Containers
    18 L Drum, pail, drum (dedicated adapter DRA-1 required)
  • Amount Of Content
    1 pc.
Part Number
MWC-50SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,641.00

฿ 18,218.99

DRUMS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Related items
  • Width(mm)
    60
  • Total Length(mm)
    135
  • Color
    Blue
  • Container Exhaust Port Outer Diameter(mm)
    41×32.5
  • JAN Code
    4562344560481
  • Trusco Code
    754-9156
  • Mass(g)
    620
  • Supported Containers
    Thinner, Acetone, Xylene, etc. Solvent
  • Supported Drum Containers
    18 L Drum, pail, drum (dedicated adapter DRA-1 required)
  • Amount Of Content
    1 pc.

Specifications of MWC-50SUS

  • Product Model
    Related items
  • Width(mm)
    60
  • Total Length(mm)
    135
  • Color
    Blue
  • Container Exhaust Port Outer Diameter(mm)
    41×32.5
  • JAN Code
    4562344560481
  • Trusco Code
    754-9156
  • Mass(g)
    620
  • Supported Containers
    Thinner, Acetone, Xylene, etc. Solvent
  • Supported Drum Containers
    18 L Drum, pail, drum (dedicated adapter DRA-1 required)
  • Amount Of Content
    1 pc.
Part Number
MWC-50SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,641.00

฿ 18,218.99

DRUMS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless steel material and fluoropolymer packing correspondence are available for a wide range of solvents.

Specification

●Color:Blue
●W x Total Length(mm):60 x 135
●SPQ(piece):1
●Compatible Liquid: Solvent such as thinner, acetone, xylene
●Compatible Cans: 18-Liter Square Can, Pail, Drums (dedicated adapter DRA-1 required)
●Canister Cap Size: Outer Diameter 49mm x Inner Diameter 40mm(JIS B type spinneret B50)

Materials

●Wetting part: Stainless Steel(SUS316+303)
●Packing: fluoropolymer 
●Elbow Part: Polypropylene(PP)

Warning

●Open the air hole at the top of the can.
●With air-tight accessory cap, it keeps air-tightness during storage.