(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Hydrant Cokkun P Type (Economy Type) Mounting Port φ40 mm (MWC-40PY)

One-Touch Hydrant Cokkun P Type (Economy Type) Mounting Port φ40 mm (MWC-40PY)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MWC-40PB
MWC-40PR
MWC-40PY
MWC-50PB
MWC-50PR
MWC-50PY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Color JAN Code Trusco Code Amount Of Content

฿ 1,502.79

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) 113 Blue 4562344560429 492-3839 1 pc.

฿ 1,502.79

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) 113 Red 4562344560436 492-3847 1 pc.

฿ 1,504.34

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) 113 Yellow 4562344560412 492-3855 1 pc.

฿ 1,924.94

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 108 Blue 4562344560504 754-9121 1 pc.

฿ 1,924.94

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 108 Red 4562344560511 754-9130 1 pc.

฿ 1,924.94

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 108 Yellow 4562344560498 754-9148 1 pc.

Basic Specifications

  • Product Model
    Related items
  • Width(mm)
    110
  • Supported Containers
    Oil, Lubricant
  • Supported Drum Containers
    For 18 L metal can, pail
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be installed or removed easily by anyone, in a single action.
· A knob is used as the open/close lever to prevent co-rotation of the mounting part when opening or closing.
· Inside the faucet is a double gasket that prevents leakage.
· Discharge head can be rotated upwards, reducing dripping after lubrication.
[Applications]
· For work that involves dispensing small quantities of liquid.

Part Number
MWC-40PB
MWC-40PR
MWC-40PY
MWC-50PB
MWC-50PR
MWC-50PY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Color JAN Code Trusco Code Amount Of Content

฿ 1,502.79

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) 113 Blue 4562344560429 492-3839 1 pc.

฿ 1,502.79

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) 113 Red 4562344560436 492-3847 1 pc.

฿ 1,504.34

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) 113 Yellow 4562344560412 492-3855 1 pc.

฿ 1,924.94

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 108 Blue 4562344560504 754-9121 1 pc.

฿ 1,924.94

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 108 Red 4562344560511 754-9130 1 pc.

฿ 1,924.94

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 108 Yellow 4562344560498 754-9148 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1