- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 11101
-
- Product Type
- Related Item
-
- Applicable 18 L Can Diameter Size(mm)
- 40
-
- Inner Diameter of the Pouring Spout(mm)
- 13
-
- JAN Code
- 4530545000198
-
- Trusco Code
- 758-9042
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 123.88
|
OPTIONS FOR DRUM
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Related Item
-
- Applicable 18 L Can Diameter Size(mm)
- 40
-
- Inner Diameter of the Pouring Spout(mm)
- 13
-
- JAN Code
- 4530545000198
-
- Trusco Code
- 758-9042
-
- Quantity
- 1 pc.
Product Description
[Features]
· Very convenient for smoothly dispensing small amounts of oil, thinner, etc.
· Faucet designed to be mounted on the 40 mm diameter opening of an 18 L drum.
· Mounting part designed for firm installation with no leakage.
Specifications of 11101
-
- Product Type
- Related Item
-
- Applicable 18 L Can Diameter Size(mm)
- 40
-
- Inner Diameter of the Pouring Spout(mm)
- 13
-
- JAN Code
- 4530545000198
-
- Trusco Code
- 758-9042
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 123.88
|
OPTIONS FOR DRUM
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?