(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Lubricating Valve, Kyu Chan, Discharge Bore Diameter (mm) 40/ 50

Resin Lubricating Valve, Kyu Chan, Discharge Bore Diameter (mm) 40/ 50

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 946.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QC-40-B
QC-40-R
QC-40-Y
QC-50-B
QC-50-R
QC-50-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Outlet Port Dia.
(mm)
Color Lever Color Can Discharge Port Outer Diameter x Port Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 946.00

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) 55 40 Blue Blue 41×32.5 4989999398656 775-7182 1 pc.

฿ 946.00

OPTIONS FOR DRUM 1 Piece(s) Same day 55 40 Red Red 41×32.5 4989999398489 775-6135 1 pc.

฿ 946.00

OPTIONS FOR DRUM 1 Piece(s) Available Same day 55 40 Yellow Yellow 41×32.5 4989999398663 775-7191 1 pc.

฿ 1,260.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 65 50 Blue Blue 48.9×40 4989999398670 775-7204 1 pc.

฿ 1,260.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 65 50 Red Red 48.9×40 4989999398496 775-6143 1 pc.

฿ 1,260.00

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) 65 50 Yellow Yellow 48.9×40 4989999398687 775-7212 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Depth(mm)
    140
  • Height(mm)
    110
  • Specifications
    JIS Z 1607 B Type Mouthpiece Adopted
  • Supported liquids
    For oils only
  • Supported cans
    For 18 L metal can, pail
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy single-touch detaching.
· Oil can be supplied easily without spillage.
· Can be used repeatedly.
· Faucet is a movable type and oil doesn't drip.
· An oil valve for 18 L cans and 18/20 L pails.
[Applications]
· For oil-separation work.
· Direct lubrication from 18 L drums or pails

Part Number
QC-40-B
QC-40-R
QC-40-Y
QC-50-B
QC-50-R
QC-50-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Outlet Port Dia.
(mm)
Color Lever Color Can Discharge Port Outer Diameter x Port Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 946.00

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) 55 40 Blue Blue 41×32.5 4989999398656 775-7182 1 pc.

฿ 946.00

OPTIONS FOR DRUM 1 Piece(s) Same day 55 40 Red Red 41×32.5 4989999398489 775-6135 1 pc.

฿ 946.00

OPTIONS FOR DRUM 1 Piece(s) Available Same day 55 40 Yellow Yellow 41×32.5 4989999398663 775-7191 1 pc.

฿ 1,260.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 65 50 Blue Blue 48.9×40 4989999398670 775-7204 1 pc.

฿ 1,260.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) 65 50 Red Red 48.9×40 4989999398496 775-6143 1 pc.

฿ 1,260.00

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) 65 50 Yellow Yellow 48.9×40 4989999398687 775-7212 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be detached with a single touch.
●Lubrication can be done easily without oiling spillage.
●Can be used repeatedly.
●The faucet part is mobile type and does not have oil undercut.

Usage

●For oil separation work.

Specification

●SPQ(piece):20
●Applicable to JIS Z 1607 B type cap 
●Compatible Liquid: Oil Only
●Compatible Can: 18-Liter Square Can, Pail

Materials

●Main Body: Polypropylene(PP) Resin
●Packing: NBR