(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NTR Square Tray

NTR Square Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,301.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTR-A010
NTR-A015
NTR-A020
NTR-A030
NTR-A050
NTR-A100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Arrangement JAN Code Trusco Code Square Dimensions: Width x Depth x Height
(mm)
Amount Of Content

฿ 3,093.55

PARTS CASE 1 Piece(s) 12 Day(s) 33 5 Squares X 2 Squares 4582497201055 497-1230 86×36×28 1 pc.

฿ 2,891.43

PARTS CASE 1 Piece(s) 19 Day(s) 27 5 Squares X 3 Squares 4582497201048 497-1248 53×40×22 1 pc.

฿ 2,695.07

PARTS CASE 1 Piece(s) 14 Day(s) 23 5 Squares X 4 Squares 4582497201031 497-1256 43×38×19 1 pc.

฿ 2,546.97

PARTS CASE 1 Piece(s) 19 Day(s) 18 6 Squares X 5 Squares 4582497201024 497-1264 35×30×14 1 pc.

฿ 2,397.66

PARTS CASE 1 Piece(s) 14 Day(s) 14 10 X 5 grid 4582497201017 497-1272 33×19×10.5 1 pc.

฿ 2,301.15

PARTS CASE 1 Piece(s) 10 Day(s) 11 10 X 10 grid 4582497201000 497-1281 22×14×7.5 1 pc.

Basic Specifications

  • Product Type
    Other
  • Width (mm)
    330
  • Depth (mm)
    250
  • Heat Resistant Temperature(°C)
    230
  • Amount Of Content
    1 pc.

Product Description

NTR square tray that can also be used for cleaning drills and tools that exhibit excellent heat resistance.
[Features]
·With a heat-resistant temperature of 230°C, the tray can be used consistently from process management to washing and drying processes, transportation management, and organization.
·There are 6 variations that can be selected according to the size of the product.
·The protrusions on the bottom allow stacking and prevent lateral slippage.
·By using a base spacer on the outer frame, it is possible to store tall products.
·The number of squares is 100/50/30/20/15/10, which makes it easy to manage.
[Applications]
·Consistent use is possible from process control to washing/drying process/transport management/organization.

Part Number
NTR-A010
NTR-A015
NTR-A020
NTR-A030
NTR-A050
NTR-A100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Arrangement JAN Code Trusco Code Square Dimensions: Width x Depth x Height
(mm)
Amount Of Content

฿ 3,093.55

PARTS CASE 1 Piece(s) 12 Day(s) 33 5 Squares X 2 Squares 4582497201055 497-1230 86×36×28 1 pc.

฿ 2,891.43

PARTS CASE 1 Piece(s) 19 Day(s) 27 5 Squares X 3 Squares 4582497201048 497-1248 53×40×22 1 pc.

฿ 2,695.07

PARTS CASE 1 Piece(s) 14 Day(s) 23 5 Squares X 4 Squares 4582497201031 497-1256 43×38×19 1 pc.

฿ 2,546.97

PARTS CASE 1 Piece(s) 19 Day(s) 18 6 Squares X 5 Squares 4582497201024 497-1264 35×30×14 1 pc.

฿ 2,397.66

PARTS CASE 1 Piece(s) 14 Day(s) 14 10 X 5 grid 4582497201017 497-1272 33×19×10.5 1 pc.

฿ 2,301.15

PARTS CASE 1 Piece(s) 10 Day(s) 11 10 X 10 grid 4582497201000 497-1281 22×14×7.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1