(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Resin Case DARUMARU KUN (DK-48-C)

Circular Resin Case DARUMARU KUN (DK-48-C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DK-48-C
DK-63-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Option
(sheet)
Outer Diameter
(mm)
1 Level Effective Internal Dimensions: Internal Diameter x Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 132.04

SMALL PART CASES 1 Piece(s) 12 Day(s) 148 Darumaru-Kun Lid X 2 48 41×25 4963241004342 487-2665 51 1 pc.

฿ 166.48

SMALL PART CASES 1 Piece(s) 10 Day(s) 173 With 2 partition 63 51×30 4963241004359 487-2673 82 1 pc.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A set including 5 main bodies and 1 lid.
· Both the lid and main body feature an easy-to-grip shape.
· A design in which the seams can be seen.
· Depending on the usage, even one can be carried.
· Small items can be finely classified.
[Applications]
· Storage of machine screws, clips and small parts is possible.

Part Number
DK-48-C
DK-63-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Option
(sheet)
Outer Diameter
(mm)
1 Level Effective Internal Dimensions: Internal Diameter x Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 132.04

SMALL PART CASES 1 Piece(s) 12 Day(s) 148 Darumaru-Kun Lid X 2 48 41×25 4963241004342 487-2665 51 1 pc.

฿ 166.48

SMALL PART CASES 1 Piece(s) 10 Day(s) 173 With 2 partition 63 51×30 4963241004359 487-2673 82 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1