(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FK-48-C |
FK-63-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Height (mm) | Outer Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 58.00 |
SMALL PART CASES | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 12 | 48 | 4963241004632 | 487-2703 | 7 | 1 pc (2 Sheets) | ||
฿ 63.00 |
SMALL PART CASES | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 13 | 63 | 4963241004649 | 487-2711 | 16 | 1 pc (2 Sheets) |
[Features]
·lid for Darumarukun DK-48 × 2
·Materials: Polypropylene (PP)
·Specifications: with inner tray.
Lockable.
With side handle.
Part Number |
---|
FK-48-C |
FK-63-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Height (mm) | Outer Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 58.00 |
SMALL PART CASES | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 12 | 48 | 4963241004632 | 487-2703 | 7 | 1 pc (2 Sheets) | ||
฿ 63.00 |
SMALL PART CASES | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 13 | 63 | 4963241004649 | 487-2711 | 16 | 1 pc (2 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?