(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Large Capacity Container Cap

Spray Container, Large Capacity Container Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4010965099

  • Nozzle
    No nozzle
  • Product Details
    Spout
  • Width(mm)
    42
  • Height(mm)
    68
  • Depth(mm)
    42
  • Trusco Code
    772-6007
  • Features
    Convenient Refill High-Capacity Spout
  • Amount Of Content
    1 pc.
Part Number
4010965099
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 108.57

SPRAY CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Nozzle
    No nozzle
  • Product Details
    Spout
  • Width(mm)
    42
  • Height(mm)
    68
  • Depth(mm)
    42
  • Trusco Code
    772-6007
  • Features
    Convenient Refill High-Capacity Spout
  • Amount Of Content
    1 pc.

Product Description

Large-capacity spout that can be attached to such as a bottle or jar to safely transfer the contents to another container.

Specifications of 4010965099

  • Nozzle
    No nozzle
  • Product Details
    Spout
  • Width(mm)
    42
  • Height(mm)
    68
  • Depth(mm)
    42
  • Trusco Code
    772-6007
  • Features
    Convenient Refill High-Capacity Spout
  • Amount Of Content
    1 pc.
Part Number
4010965099
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 108.57

SPRAY CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1