(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Spray Gun (TSG-800)

Spray Container, Spray Gun (TSG-800)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-800
TSG-800-B
TSG-800-GN
TSG-800-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 283.00

SPRAY BOTTLES 1 Piece(s) Same day Orange 4989999363906 754-1805 1 pc.

฿ 296.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Blue 4989999365863 754-2577 1 pc.

฿ 283.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) Green 4989999365870 754-2585 1 pc.

฿ 283.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Yellow 4989999365887 754-2593 1 pc.

Basic Specifications

  • Capacity(ml)
    501 to 999
  • Nozzle
    With nozzle
  • Capacity details(ml)
    800
  • Height(mm)
    272
  • Diameter(mm)
    93.6
  • Discharge Quantity(cc)
    1.1cc(TSG-500)、2.3cc(TSG-1000)
  • Heat Resistant Temperature(°C)
    50ml
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It can be used as a liquid sprayer for water-soluble liquids.
· Excellent economic efficiency and durability.
· A bottle shape with excellent stability.

Part Number
TSG-800
TSG-800-B
TSG-800-GN
TSG-800-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 283.00

SPRAY BOTTLES 1 Piece(s) Same day Orange 4989999363906 754-1805 1 pc.

฿ 296.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Blue 4989999365863 754-2577 1 pc.

฿ 283.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) Green 4989999365870 754-2585 1 pc.

฿ 283.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Yellow 4989999365887 754-2593 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be changed from a mist state to a jet state.

Specification

●Capacity(ml):800
●Diameter x H(mm):106.0 x 270.0
●SPQ(piece):15
●Discharge Rate(TSG-500): 1.1cc 
●Discharge Rate(TSG-800): 1.1cc
●Discharge Rate(TSG-1000): 2.3cc 
●Scale Interval: 50ml

Materials

●Main Part: Polypropylene(PP)
●Bottles: Polypropylene(PP)

Warning

●Cannot be used for solvent type fluid or liquids.