(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Box, Covered Container (KBK-L-CL)

Storage Box, Covered Container (KBK-L-CL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBK-L-CL
KBK-M-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,626.25

BOXES 5 Piece(s) 6 Day(s) 450×420×410 4904746074843 754-7137 1700 1 pc.

฿ 1,470.00

BOXES 1 Piece(s) 10 Day(s) 450×420×310 4904746074836 754-7170 1080 1 pc.

Basic Specifications

  • Color
    Clear
  • Opening Dimensions (Length X Width)(mm)
    210×380
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The wide opening of the flap-type sliding door makes it very easy to put things in and take them out.
·Casters (sold separately) make it easy to move.
·You can create your own storage space by combining with other sizes.
[Applications]Inventory stock of spray cans, work gloves, work clothes, etc.

Part Number
KBK-L-CL
KBK-M-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,626.25

BOXES 5 Piece(s) 6 Day(s) 450×420×410 4904746074843 754-7137 1700 1 pc.

฿ 1,470.00

BOXES 1 Piece(s) 10 Day(s) 450×420×310 4904746074836 754-7170 1080 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1