(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container MC Type (MC-9L-BK)

Mesh Container MC Type (MC-9L-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC-9L-BK
MC-9L-DGR
MC-18L-BK
MC-18L-DGR
MC-34L-BK
MC-34L-DGR
MC-50L-BK
MC-50L-DGR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 347.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) 310 238 9 165 Black 255 186 161 4905009323173 372-7122 0.47 1 pc.

฿ 283.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 310 238 9 165 Dark green 255 186 161 4905009058334 372-7131 0.47 1 pc.

฿ 522.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 414 304 18 195 Black 346 237 187 4905009325177 372-7009 0.74 1 pc.

฿ 540.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 414 304 18 195 Dark green 346 237 187 4905009058358 372-7017 0.74 1 pc.

฿ 630.00

MESH CONTAINERS 5 Piece(s) 5 Day(s) 515 382 34 219 Black 442 318 209 4905009327171 372-7041 1.18 1 pc.

฿ 630.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 515 382 34 219 Dark green 442 318 209 4905009058365 372-7050 1.18 1 pc.

฿ 1,193.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 585 440 50 243 Black 515 370 237 4905009000470 372-7084 1.69 1 pc.

฿ 721.91

MESH CONTAINERS 1 Piece(s) 1 Day(s) 585 440 50 243 Dark green 515 370 237 4905009058372 372-7092 1.69 1 pc.

Basic Specifications

Product Description

[Features]
A multi-purpose mesh container made of polypropylene.
[Applications]
Suitable for organizing outdoor equipment, small accessories, etc., storing in closets and closets, tidying up storerooms, and transporting items.

Part Number
MC-9L-BK
MC-9L-DGR
MC-18L-BK
MC-18L-DGR
MC-34L-BK
MC-34L-DGR
MC-50L-BK
MC-50L-DGR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Color Details Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 347.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) 310 238 9 165 Black 255 186 161 4905009323173 372-7122 0.47 1 pc.

฿ 283.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 310 238 9 165 Dark green 255 186 161 4905009058334 372-7131 0.47 1 pc.

฿ 522.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 414 304 18 195 Black 346 237 187 4905009325177 372-7009 0.74 1 pc.

฿ 540.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 414 304 18 195 Dark green 346 237 187 4905009058358 372-7017 0.74 1 pc.

฿ 630.00

MESH CONTAINERS 5 Piece(s) 5 Day(s) 515 382 34 219 Black 442 318 209 4905009327171 372-7041 1.18 1 pc.

฿ 630.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 515 382 34 219 Dark green 442 318 209 4905009058365 372-7050 1.18 1 pc.

฿ 1,193.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 585 440 50 243 Black 515 370 237 4905009000470 372-7084 1.69 1 pc.

฿ 721.91

MESH CONTAINERS 1 Piece(s) 1 Day(s) 585 440 50 243 Dark green 515 370 237 4905009058372 372-7092 1.69 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a multi-purpose mesh container.

Materials

●Polypropylene(PP)