(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

wood top chest (MG-554)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MG-554
MG-555
MG-723
MG-724
MG-725 SALE
MG-726 SALE
MG-727 SALE
WTS-303-WH
WTS-304-WH
WTS-305-WH
WTW-543-FO
WTW-544-FO
WTW-545-FO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Details Type Color Width x Depth x Height
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)
Top Panel Color Specifications Features Amount Of Content

฿ 7,458.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 4 tier type White (Body), Walnut Brown (Top Board) 560×420×835 - 4905009805747 410-1065 11.2 475×360×145 - Finished product - 1 unit

฿ 9,150.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 5 tier type White (Body), Walnut Brown (Top Board) 560×420×1025 - 4905009805754 410-1073 13.4 475×360×145 - Finished product - 1 unit

฿ 8,418.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 3 tier type White (Body), Walnut Brown (Top Board) 730×420×645 - 4905009805785 410-1103 11.2 645×360×145 - Finished product - 1 unit

฿ 10,134.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 4 tier type White (Body), Walnut Brown (Top Board) 730×420×835 - 4905009805792 410-1111 13.6 645×360×145 - Finished product - 1 unit

฿ 11,964.00

฿ 11,006.88

CHESTS 1 Piece(s) 40 Day(s) 351 or More 5 tier type White (Body), Walnut Brown (Top Board) 730×420×1025 - 4905009805808 410-1120 16.5 645×360×145 - Finished product - 1 unit

฿ 14,777.00

฿ 13,594.84

CHESTS 1 Piece(s) 40 Day(s) 351 or More 6 tier type White (Body), Walnut Brown (Top Board) 730×420×1215 - 4905009805815 410-1138 19.2 645×360×145 - Assembly type - 1 unit

฿ 16,608.00

฿ 15,279.36

CHESTS 1 Piece(s) 40 Day(s) 351 or More 7 tier type White (Body), Walnut Brown (Top Board) 730×420×1405 - 4905009805822 410-1146 22 645×360×145 - Assembly type - 1 unit

฿ 2,049.25

CHESTS 4 Piece(s) 6 Day(s) 251 to 350 3 tier type - 324×410×623 Top Panel: 10 4905009997435 498-6504 3.8 253×355×173 White - 4 dress shirts or 2 sweaters or 2 bath towels 1 pc.

฿ 2,416.53

CHESTS 1 Piece(s) 12 Day(s) 251 to 350 4 tier type - 324×410×820 Top Panel: 10 4905009997442 498-6512 4.5 253×355×173 White - 4 dress shirts or 2 sweaters or 2 bath towels 1 pc.

฿ 2,899.68

CHESTS 1 Piece(s) 10 Day(s) 251 to 350 5 tier type - 324×410×1018 Top Panel: 10 4905009997459 498-6521 5.3 253×355×173 White - 4 dress shirts or 2 sweaters or 2 bath towels 1 pc.

฿ 2,787.96

CHESTS 4 Piece(s) 9 Day(s) 351 or More 3 tier type - 556×410×623 Top Panel: 10 4905009415885 498-6539 5.8 485×353×166 French Oak - 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 3,512.69

CHESTS 1 Piece(s) 12 Day(s) 351 or More 4 tier type - 556×410×820 Top Panel: 10 4905009415908 498-6547 7 485×353×166 French Oak - 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 4,300.13

CHESTS 1 Piece(s) 14 Day(s) 351 or More 5 tier type - 556×410×1018 Top Panel: 10 4905009415922 498-6555 8.2 485×353×166 French Oak - 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

Basic Specifications

Product Description

[Features]
·The drawer has metal rails that allow you to pull it out smoothly even if it is heavy inside.
·The sides and back are also covered to prevent dust from entering.
·The feet enable the floor underneath to be cleaned easily.

Part Number
MG-554
MG-555
MG-723
MG-724
MG-725 SALE
MG-726 SALE
MG-727 SALE
WTS-303-WH
WTS-304-WH
WTS-305-WH
WTW-543-FO
WTW-544-FO
WTW-545-FO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Details Type Color Width x Depth x Height
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)
Top Panel Color Specifications Features Amount Of Content

฿ 7,458.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 4 tier type White (Body), Walnut Brown (Top Board) 560×420×835 - 4905009805747 410-1065 11.2 475×360×145 - Finished product - 1 unit

฿ 9,150.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 5 tier type White (Body), Walnut Brown (Top Board) 560×420×1025 - 4905009805754 410-1073 13.4 475×360×145 - Finished product - 1 unit

฿ 8,418.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 3 tier type White (Body), Walnut Brown (Top Board) 730×420×645 - 4905009805785 410-1103 11.2 645×360×145 - Finished product - 1 unit

฿ 10,134.00

CHESTS 1 Piece(s) 40 Day(s) 351 or More 4 tier type White (Body), Walnut Brown (Top Board) 730×420×835 - 4905009805792 410-1111 13.6 645×360×145 - Finished product - 1 unit

฿ 11,964.00

฿ 11,006.88

CHESTS 1 Piece(s) 40 Day(s) 351 or More 5 tier type White (Body), Walnut Brown (Top Board) 730×420×1025 - 4905009805808 410-1120 16.5 645×360×145 - Finished product - 1 unit

฿ 14,777.00

฿ 13,594.84

CHESTS 1 Piece(s) 40 Day(s) 351 or More 6 tier type White (Body), Walnut Brown (Top Board) 730×420×1215 - 4905009805815 410-1138 19.2 645×360×145 - Assembly type - 1 unit

฿ 16,608.00

฿ 15,279.36

CHESTS 1 Piece(s) 40 Day(s) 351 or More 7 tier type White (Body), Walnut Brown (Top Board) 730×420×1405 - 4905009805822 410-1146 22 645×360×145 - Assembly type - 1 unit

฿ 2,049.25

CHESTS 4 Piece(s) 6 Day(s) 251 to 350 3 tier type - 324×410×623 Top Panel: 10 4905009997435 498-6504 3.8 253×355×173 White - 4 dress shirts or 2 sweaters or 2 bath towels 1 pc.

฿ 2,416.53

CHESTS 1 Piece(s) 12 Day(s) 251 to 350 4 tier type - 324×410×820 Top Panel: 10 4905009997442 498-6512 4.5 253×355×173 White - 4 dress shirts or 2 sweaters or 2 bath towels 1 pc.

฿ 2,899.68

CHESTS 1 Piece(s) 10 Day(s) 251 to 350 5 tier type - 324×410×1018 Top Panel: 10 4905009997459 498-6521 5.3 253×355×173 White - 4 dress shirts or 2 sweaters or 2 bath towels 1 pc.

฿ 2,787.96

CHESTS 4 Piece(s) 9 Day(s) 351 or More 3 tier type - 556×410×623 Top Panel: 10 4905009415885 498-6539 5.8 485×353×166 French Oak - 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 3,512.69

CHESTS 1 Piece(s) 12 Day(s) 351 or More 4 tier type - 556×410×820 Top Panel: 10 4905009415908 498-6547 7 485×353×166 French Oak - 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 4,300.13

CHESTS 1 Piece(s) 14 Day(s) 351 or More 5 tier type - 556×410×1018 Top Panel: 10 4905009415922 498-6555 8.2 485×353×166 French Oak - 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1