(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chest - Wide Chest

Chest - Wide Chest

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,431.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-653
N-654
W-543
W-544
W-545
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)
Features Amount Of Content

฿ 4,373.00

CHESTS 1 Piece(s) 1 Day(s) 3 tier type 630×500×697 4905009424597 410-1197 6.26 570×460×190 Sweater x 4, bath towel x 16, female underwear x 12, T-shirt x 24 or outing shirt x 12 1 unit

฿ 5,648.00

CHESTS 1 Piece(s) 1 Day(s) 4 tier type 630×500×917 4905009424610 410-1201 8.3 570×460×190 Sweater x 4, bath towel x 16, female underwear x 12, T-shirt x 24 or outing shirt x 12 1 unit

฿ 2,431.86

CHESTS 4 Piece(s) 7 Day(s) 3 tier type 540×400×625 4905009997503 498-6474 4.1 485×353×166 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 3,130.03

CHESTS 1 Piece(s) 12 Day(s) 4 tier type 540×400×822 4905009997510 498-6482 5.3 485×353×166 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 3,743.62

CHESTS 1 Piece(s) 1 Day(s) 5 tier type 540×400×1020 4905009997527 498-6491 6.4 485×353×166 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

Basic Specifications

Product Description

[Features]
· Frame can be attached and detached easily to increase or reduce the number of drawers. (Maximum height: approximately 110 cm, not including rollers)
· Rollers enable the unit to be moved smoothly forwards or backwards.

Part Number
N-653
N-654
W-543
W-544
W-545
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)
Features Amount Of Content

฿ 4,373.00

CHESTS 1 Piece(s) 1 Day(s) 3 tier type 630×500×697 4905009424597 410-1197 6.26 570×460×190 Sweater x 4, bath towel x 16, female underwear x 12, T-shirt x 24 or outing shirt x 12 1 unit

฿ 5,648.00

CHESTS 1 Piece(s) 1 Day(s) 4 tier type 630×500×917 4905009424610 410-1201 8.3 570×460×190 Sweater x 4, bath towel x 16, female underwear x 12, T-shirt x 24 or outing shirt x 12 1 unit

฿ 2,431.86

CHESTS 4 Piece(s) 7 Day(s) 3 tier type 540×400×625 4905009997503 498-6474 4.1 485×353×166 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 3,130.03

CHESTS 1 Piece(s) 12 Day(s) 4 tier type 540×400×822 4905009997510 498-6482 5.3 485×353×166 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

฿ 3,743.62

CHESTS 1 Piece(s) 1 Day(s) 5 tier type 540×400×1020 4905009997527 498-6491 6.4 485×353×166 8 dress shirts or 4 sweaters or 4 bath towels 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With a wide chest which the contents can be seen.
●The drawer has a stopper to prevent it from falling.
●Since it is an easy attachment and detachment frame, It is possible to increase/decrease the drawers.
●Roller with smooth movement in the back and fo

Specification

●SPQ(piece):1
●Top Board Load Capacity: 10kg 
●Color: Clear

Materials

●Main Body: Polypropylene(PP) 
●Roller: Polyacetate