(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MG-7423W |
MG-7430W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
External Dimensions (Width X Depth X Height) (mm) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,106.00 |
CASES | 1 Piece(s) | 10 Day(s) | 41.4 | 440×740×230 | 345×685×175 | 4905009786435 | 407-0054 | 2.71 | 1 pc. | ||
฿ 2,512.00 |
CASES | 1 Piece(s) | 10 Day(s) | 57.9 | 440×740×300 | 345×685×245 | 4905009786442 | 407-0071 | 2.83 | 1 pc. |
[Features]
· Metal rails enable the drawer to be pulled out with minimal force.
· Designed to stay neatly lined up when stacked.
· Wide type (width: 44 cm) with plenty of storage capacity.
Part Number |
---|
MG-7423W |
MG-7430W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
External Dimensions (Width X Depth X Height) (mm) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,106.00 |
CASES | 1 Piece(s) | 10 Day(s) | 41.4 | 440×740×230 | 345×685×175 | 4905009786435 | 407-0054 | 2.71 | 1 pc. | ||
฿ 2,512.00 |
CASES | 1 Piece(s) | 10 Day(s) | 57.9 | 440×740×300 | 345×685×245 | 4905009786442 | 407-0071 | 2.83 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?