(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Box Wide Stocker Deep WY-780D

Tool Box Wide Stocker Deep WY-780D

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WY-780D

  • Frontage(mm)
    701 to 900
  • Depth(mm)
    451 or More
  • Height(mm)
    401 or More
  • Color
    Green/Gray
  • Outer Dimensions (Width X Depth X Height)(mm)
    780×460×610
  • Internal Dimensions: (Width x Depth x Height)(mm)
    695×375×560
  • JAN Code
    4905009507436
  • Trusco Code
    419-2389
  • Capacity(L)
    135
  • Material
    Polypropylene (PP)
  • Features
    Polytank 18 L 4 pcs, 20 L 3 pcs
  • Mass(kg)
    5.33
  • Amount Of Content
    1 unit
Part Number
WY-780D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,913.95

TOOL BOXES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    701 to 900
  • Depth(mm)
    451 or More
  • Height(mm)
    401 or More
  • Color
    Green/Gray
  • Outer Dimensions (Width X Depth X Height)(mm)
    780×460×610
  • Internal Dimensions: (Width x Depth x Height)(mm)
    695×375×560
  • JAN Code
    4905009507436
  • Trusco Code
    419-2389
  • Capacity(L)
    135
  • Material
    Polypropylene (PP)
  • Features
    Polytank 18 L 4 pcs, 20 L 3 pcs
  • Mass(kg)
    5.33
  • Amount Of Content
    1 unit

Product Description

Deep storage case, convenient for multi-purpose storage on a veranda or in an attic.
[Features]
· Deep enough to hold a plastic can with the electric pump still attached.
· If the electric pump cannot be closed airtightly, this would be dangerous, so always firmly close the lid of the plastic can.
· Flat-topped lid ensures stability when stacked.
· A commercially-available padlock (with a shackle diameter of not more than 5 mm) can be locked through the eye holes to prevent theft.
[Applications]
· Convenient storage solution.

Specifications of WY-780D

  • Frontage(mm)
    701 to 900
  • Depth(mm)
    451 or More
  • Height(mm)
    401 or More
  • Color
    Green/Gray
  • Outer Dimensions (Width X Depth X Height)(mm)
    780×460×610
  • Internal Dimensions: (Width x Depth x Height)(mm)
    695×375×560
  • JAN Code
    4905009507436
  • Trusco Code
    419-2389
  • Capacity(L)
    135
  • Material
    Polypropylene (PP)
  • Features
    Polytank 18 L 4 pcs, 20 L 3 pcs
  • Mass(kg)
    5.33
  • Amount Of Content
    1 unit
Part Number
WY-780D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,913.95

TOOL BOXES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1