- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Toolbox RVBOX (Caster Type)
Specifications of RV650C
-
- Frontage(mm)
- 501 to 700
-
- Depth(mm)
- 401 to 450
-
- Height(mm)
- 401 or More
-
- Color
- Gray/Dark Green
-
- Outer Dimensions (Width X Depth X Height)(mm)
- 630×440×460
-
- Internal Dimensions: (Width x Depth x Height)(mm)
- 520×250×365
-
- Load Resistance(kg)
- 80
-
- JAN Code
- 4905009751617
-
- Trusco Code
- 410-1375
-
- Capacity(L)
- 65
-
- Material
- Polypropylene (PP), Aluminum Polycarbonate
-
- Features
- Key hole diameter : 12 mm
-
- Mass(kg)
- 7.3
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,303.68
|
TOOL BOXES
|
5 Piece(s)
|
|
8 Day(s)
|
1 unit |
Basic Specifications
-
- Frontage(mm)
- 501 to 700
-
- Depth(mm)
- 401 to 450
-
- Height(mm)
- 401 or More
-
- Color
- Gray/Dark Green
-
- Outer Dimensions (Width X Depth X Height)(mm)
- 630×440×460
-
- Internal Dimensions: (Width x Depth x Height)(mm)
- 520×250×365
-
- Load Resistance(kg)
- 80
-
- JAN Code
- 4905009751617
-
- Trusco Code
- 410-1375
-
- Capacity(L)
- 65
-
- Material
- Polypropylene (PP), Aluminum Polycarbonate
-
- Features
- Key hole diameter : 12 mm
-
- Mass(kg)
- 7.3
-
- Amount Of Content
- 1 unit
Product Description
Storage box RVBOX series with casters and an extendable handle for ease of carry.[Features]· There is no partition inside, so it can store large objects.· Can be sit on and used for carrying heavy objects.[Applications]· Convenient for storing items.
Specifications of RV650C
-
- Frontage(mm)
- 501 to 700
-
- Depth(mm)
- 401 to 450
-
- Height(mm)
- 401 or More
-
- Color
- Gray/Dark Green
-
- Outer Dimensions (Width X Depth X Height)(mm)
- 630×440×460
-
- Internal Dimensions: (Width x Depth x Height)(mm)
- 520×250×365
-
- Load Resistance(kg)
- 80
-
- JAN Code
- 4905009751617
-
- Trusco Code
- 410-1375
-
- Capacity(L)
- 65
-
- Material
- Polypropylene (PP), Aluminum Polycarbonate
-
- Features
- Key hole diameter : 12 mm
-
- Mass(kg)
- 7.3
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,303.68
|
TOOL BOXES
|
5 Piece(s)
|
|
8 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●RVBOX which can carry out easily with a caster and an extendable handle.
●Since there are no partitions inside, large one can be included.
●Can sit on or carry a heavy object.Specification
●Capacity(L):65
●Color:Gray/Dark Green
●Outer Dimension(mm) W x D x H:630 x 440 x 460
●Effective Inner Dimension(mm) W x D x H:520 x 250 x 365
●SPQ(piece):2
●Top Board Load Capacity: 80kg(vertical static load)
●Key Hole Diameter: 12mmMaterials
●Polypropylene(PP)
●Aluminum
●Polycarbonate
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?