(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox RVBOX (Eco-Type)

Toolbox RVBOX (Eco-Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 902.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CK-85
CK-130
RV1000-KBK
RV400-KBK
RV600-KBK
RV800-KBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Capacity
(L)
Material Features Mass
(kg)
Amount Of Content

฿ 3,490.00

TOOL BOXES 1 Piece(s) 40 Day(s) 701 to 900 401 to 450 301 to 400 Gray/Dark Green 850×450×390 730×315×325 60 4905009031139 330-8405 85 Polypropylene (PP) Partition Plate, with Drain Valve 5.2 1 unit

฿ 7,808.00

TOOL BOXES 1 Piece(s) 10 Day(s) 1101 or More 301 to 400 301 to 400 Gray/Dark Green 1300×450×390 1170×300×280 60 4905009025510 332-6799 130 Polypropylene (PP) Partition Plate, with Drain Valve, Made in Japan - 1 unit

฿ 5,247.00

TOOL BOXES 1 Piece(s) 40 Day(s) 901 to 1100 451 or More 401 or More Khaki / Black 1000×500×500 875×385×390 80 4905009921614 419-0360 160 Recycled Polypropylene (PP) - 6.87 1 unit

฿ 902.00

TOOL BOXES 1 Piece(s) 10 Day(s) Up to 500 301 to 400 301 to 400 Khaki / Black 420×375×330 320×275×275 80 4905009793587 419-0378 28 Recycled Polypropylene (PP) - 1.82 1 unit

฿ 1,129.00

TOOL BOXES 1 Piece(s) 10 Day(s) 501 to 700 301 to 400 301 to 400 Khaki / Black 615×375×330 495×275×290 80 4905009793594 419-0386 40 Recycled Polypropylene (PP) - 2.6 1 unit

฿ 1,754.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 to 900 301 to 400 301 to 400 Khaki / Black 785×370×325 660×275×275 80 4905009793600 419-0394 60 Recycled Polypropylene (PP) - 3.65 1 unit

Basic Specifications

  • Amount Of Content
    1 unit

Product Description

Robust toolbox that can also be used as a step stool.
[Features]
· RVBOX in khaki and black, optimal even for compact cars and hybrids.
· Made from eco-friendly recycled materials.
· Robust enough to double as a step stool.
· Versatile storage box that can also be used as a seat or step stool.
· With a load resistance of 80 kg, this product can be stood on or sat on.
[Applications]
· Convenient storage solution.

Part Number
CK-85
CK-130
RV1000-KBK
RV400-KBK
RV600-KBK
RV800-KBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Capacity
(L)
Material Features Mass
(kg)
Amount Of Content

฿ 3,490.00

TOOL BOXES 1 Piece(s) 40 Day(s) 701 to 900 401 to 450 301 to 400 Gray/Dark Green 850×450×390 730×315×325 60 4905009031139 330-8405 85 Polypropylene (PP) Partition Plate, with Drain Valve 5.2 1 unit

฿ 7,808.00

TOOL BOXES 1 Piece(s) 10 Day(s) 1101 or More 301 to 400 301 to 400 Gray/Dark Green 1300×450×390 1170×300×280 60 4905009025510 332-6799 130 Polypropylene (PP) Partition Plate, with Drain Valve, Made in Japan - 1 unit

฿ 5,247.00

TOOL BOXES 1 Piece(s) 40 Day(s) 901 to 1100 451 or More 401 or More Khaki / Black 1000×500×500 875×385×390 80 4905009921614 419-0360 160 Recycled Polypropylene (PP) - 6.87 1 unit

฿ 902.00

TOOL BOXES 1 Piece(s) 10 Day(s) Up to 500 301 to 400 301 to 400 Khaki / Black 420×375×330 320×275×275 80 4905009793587 419-0378 28 Recycled Polypropylene (PP) - 1.82 1 unit

฿ 1,129.00

TOOL BOXES 1 Piece(s) 10 Day(s) 501 to 700 301 to 400 301 to 400 Khaki / Black 615×375×330 495×275×290 80 4905009793594 419-0386 40 Recycled Polypropylene (PP) - 2.6 1 unit

฿ 1,754.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 to 900 301 to 400 301 to 400 Khaki / Black 785×370×325 660×275×275 80 4905009793600 419-0394 60 Recycled Polypropylene (PP) - 3.65 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1