(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RV400 |
RV600 |
RV800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Outer Dimensions (Width X Depth X Height) (mm) |
Internal Dimensions: (Width x Depth x Height) (mm) |
JAN Code | Trusco Code | Capacity (L) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 902.00 |
TOOL BOXES | 1 Piece(s) | 12 Day(s) | Up to 500 | 420×375×330 | 320×275×275 | 4905009027774 | 355-8703 | 28 | 1.82 | 1 unit | ||
฿ 1,129.00 |
TOOL BOXES | 1 Piece(s) | 1 Day(s) | 501 to 700 | 615×375×330 | 495×275×290 | 4905009372027 | 355-8711 | 40 | 2.6 | 1 unit | ||
฿ 1,754.00 |
TOOL BOXES | 1 Piece(s) | 12 Day(s) | 701 to 900 | 785×370×325 | 660×275×275 | 4905009015450 | 355-8720 | 60 | 3.65 | 1 unit |
A multi-purpose storage toolbox that can also be used as a chair or stepping stool.
[Features]
• Sturdy body that can also be used as a stepping stool.
• RVBOX campaign color ideal for compact and hybrid cars.
• With a load capacity of 80 kg, it can also be used as a chair or stepping stool.
• Tough multi-purpose storage box with a 28 L storage capacity.
[Application]
• Convenient as a storage product.
Part Number |
---|
RV400 |
RV600 |
RV800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Outer Dimensions (Width X Depth X Height) (mm) |
Internal Dimensions: (Width x Depth x Height) (mm) |
JAN Code | Trusco Code | Capacity (L) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 902.00 |
TOOL BOXES | 1 Piece(s) | 12 Day(s) | Up to 500 | 420×375×330 | 320×275×275 | 4905009027774 | 355-8703 | 28 | 1.82 | 1 unit | ||
฿ 1,129.00 |
TOOL BOXES | 1 Piece(s) | 1 Day(s) | 501 to 700 | 615×375×330 | 495×275×290 | 4905009372027 | 355-8711 | 40 | 2.6 | 1 unit | ||
฿ 1,754.00 |
TOOL BOXES | 1 Piece(s) | 12 Day(s) | 701 to 900 | 785×370×325 | 660×275×275 | 4905009015450 | 355-8720 | 60 | 3.65 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?